SLVSHA5A
May 2024 – December 2024
TPS650362-Q1
,
TPS650365-Q1
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Device and Documentation Support
4.1
Device Support
4.1.1
Third-Party Products Disclaimer
4.2
Receiving Notification of Documentation Updates
4.3
Support Resources
4.4
Trademarks
4.5
Electrostatic Discharge Caution
4.6
Glossary
5
Revision History
6
Mechanical, Packaging, and Orderable Information
6.1
Package Option Addendum
6.2
Tape and Reel Information
17
1
Features
Qualified for automotive applications
AEC-Q100 qualified with following results:
Device operates from 4V to 35V input supply
Device temperature grade 1: -40°C to +125°C
Functional Safety -compliant
Developed for functional safety applications
Documentation available to aid ISO26262 and IEC61508 system design
Systematic integrity up to ASIL-D
Systematic integrity up to SIL-3
Hardware integrity up to ASIL-B
Hardware integrity up to SIL-2
Under/overvoltage monitors with Built-In Self-Test
Watchdog (trigger or Q&A), Error Signal Monitor
Temperature warning and thermal shutdown
Wide-VIN step-down converter BUCK1
V
IN
range from 4V to 35V
V
OUT
range from 3V to 5.5V
Output current up to 2000mA
2.2MHz switching frequency
Two Low-VIN step-down converters BUCK2, BUCK3:
V
IN
range from 3.0V to 5.5V
V
OUT
range from 0.6V to 3.4V
Output current up to 2700mA peak
2.2MHz or 4.4MHz switching frequency
One
low dropout (LDO) regulator:
V
IN
range from 3.0V to 5.5V
V
OUT
range from 1.8V to 3.4V
Up to 300mA output current
Low noise and high PSRR
3.5mm × 3.5mm 24-pin VQFN with wettable flanks