SLVSHE0 August 2025 DRV8002-Q1
PRODUCTION DATA
Table 8-14 lists the memory-mapped registers for the DRV8000-Q1_CNFG registers. All register offset addresses not listed in Table 8-14 should be considered as reserved locations and the register contents should not be modified.
| Offset | Acronym | Register Name | Section |
|---|---|---|---|
| 9h | IC_CNFG1 | IC configuration register 1. | Section 8.2.1 |
| Ah | IC_CNFG2 | IC configuration register 2. | Section 8.2.2 |
| Bh | GD_CNFG | Gate driver configuration register. | Section 8.2.3 |
| Ch | GD_IDRV_CNFG | IDRIVE setting configuration register. | Section 8.2.4 |
| Dh | GD_VGS_CNFG | VGS detection configuration register. | Section 8.2.5 |
| Eh | GD_VDS_CNFG | VDS monitoring configuration register. | Section 8.2.6 |
| Fh | GD_CSA_CNFG | CSA configuration register. | Section 8.2.7 |
| 10h | GD_AGD_CNFG | Advanced smart gate driver configuration register. | Section 8.2.8 |
| 11h | GD_PDR_CNFG | Propagation Delay Reduction configuration register. | Section 8.2.9 |
| 12h | GD_STC_CNFG | Slew time control configuration register. | Section 8.2.10 |
| 13h | GD_SPARE_CNFG1 | Spare gate driver configuration register 1. | Section 8.2.11 |
| 14h | HB_ITRIP_DG | Half-bridge ITRIP deglitch configuration register 2. | Section 8.2.12 |
| 15h | HB_OUT_CNFG1 | Half-bridge output 5 and 6 configuration register. | Section 8.2.13 |
| 16h | HB_OUT_CNFG2 | Half-bridge output 1-4 configuration register. | Section 8.2.14 |
| 17h | HB_OCP_CNFG | Half-bridge overcurrent deglitch configuration register. | Section 8.2.15 |
| 18h | HB_OL_CNFG1 | Half-bridge active and passive open-load enable register | Section 8.2.16 |
| 19h | HB_OL_CNFG2 | Half-bridge active open-load threshold select register. | Section 8.2.17 |
| 1Ah | HB_SR_CNFG | Half-bridge slew rate configuration register. | Section 8.2.18 |
| 1Bh | HB_ITRIP_CNFG | Half-bridge ITRIP configuration register 1. | Section 8.2.19 |
| 1Ch | HB_ITRIP_FREQ | Half-bridge ITRIP frequency configuration register 2. | Section 8.2.20 |
| 1Dh | HS_OUT_CNFG | High-side output configuration register. | Section 8.2.21 |
| 1Eh | HS_OC_CNFG | High-side driver overcurrent threshold configuration register. | Section 8.2.22 |
| 1Fh | HS_OL_CNFG | High-side driver open load threshold configuration register. | Section 8.2.23 |
| 20h | HS_REG_CNFG1 | High-side driver regulation configuration register. | Section 8.2.24 |
| 21h | HS_REG_CNFG2 | High-side driver regulation configuration register. | Section 8.2.25 |
| 22h | HS_PWM_FREQ_CNFG | High-side driver PWM generator frequency configuration register. | Section 8.2.26 |
| 23h | SPARE_CNFG | Spare configuration | Section 8.2.27 |
| 24h | SPARE_CNFG1 | Spare configuration | Section 8.2.28 |
| 25h | HS_REG_CNFG3 | High-side driver regulation configuration register. | Section 8.2.29 |
| 26h | SPARE_CNFG2 | Spare configuration | Section 8.2.30 |
| 27h | OUT1_HS_MODE_DC | Duty cycle configuration for OUT1. | Section 8.2.31 |
| 28h | OUT2_HS_MODE_DC | Duty cycle configuration for OUT2. | Section 8.2.32 |
Complex bit access types are encoded to fit into small table cells. Table 8-15 shows the codes that are used for access types in this section.
| Access Type | Code | Description |
|---|---|---|
| Read Type | ||
| R | R | Read |
| Write Type | ||
| W | W | Write |
| Reset or Default Value | ||
| -n | Value after reset or the default value | |
IC_CNFG1 is shown in Table 8-16.
Return to the Summary Table.
Includes configurations charge pump and watchdog, and fault levels and reactions for supply, charge pump, thermal, and watch dog faults.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | OTSD_MODE | R/W | 0h | Sets overtemperature shutdown behavior. If any thermal cluster reaches OT, the device shuts down all drivers or affected drivers only (drivers in zone 3, for example). 0b = Global shutdown. 1b = Affected driver shutdown only. |
| 14 | DIS_CP | R/W | 0h | When all output are off (OUTx_EN, EN_GD, HEAT_EN, EC_ON), the charge pump can be disabled, putting the device in a communication only mode. 0b = Charge pump enabled. 1b = Charge pump disabled. |
| 13 | RSVD | R | 0h | Reserved. |
| 12 | PVDD_OV_MODE | R/W | 0h | PVDD supply overvoltage monitor mode. 0b = Latched fault. 1b = Automatic recovery. |
| 11-10 | PVDD_OV_DG | R/W | 0h | PVDD supply overvoltage monitor deglitch time. 00b = 1 µs 01b = 2 µs 10b = 4 µs 11b = 8 µs |
| 9 | PVDD_OV_LVL | R/W | 0h | PVDD supply overvoltage monitor threshold. 0b = 22 V 1b = 28 V |
| 8 | VCP_UV_LVL | R/W | 0h | VCP charge pump undervoltage monitor threshold. 0b = 4.75 V 1b = 6.25 V |
| 7-6 | CP_MODE | R/W | 0h | Charge pump operating mode. 00b = Automatic switch between tripler and doubler mode. 01b = Always doubler mode. 10b = Always tripler mode. 11b = RSVD |
| 5 | VCP_UV_MODE | R/W | 0h | VCP charge pump undervoltage monitor mode. 0b = Latched fault. 1b = Automatic recovery. |
| 4 | PVDD_UV_MODE | R/W | 0h | PVDD supply undervoltage monitor mode. 0b = Latched fault. 1b = Automatic recovery. |
| 3 | WD_EN | R/W | 0h | Watchdog timer enable. 0b = Watchdog timer disabled. 1b = Watchdog timer enabled. |
| 2 | WD_FLT_M | R/W | 0h | Watchdog fault mode. Watchdog fault is cleared by CLR_FLT. 0b = Watchdog fault is reported to WD_FLT and WARN register bits. Drivers remain enabled and FAULT bit is not asserted. 1b = Watchdog fault is reported to WD_FLT and FAULT register bits. All drivers are disabled in response to watchdog fault. |
| 1 | WD_WIN | R/W | 1h | Watchdog timer window. 0b = 4 to 12 ms 1b = 10 to 100 ms |
| 0 | EN_SSC | R/W | 0h | Spread spectrum clocking. 0b = Disabled. 1b = Enabled. |
IC_CNFG2 is shown in Table 8-17.
Return to the Summary Table.
Includes thermal cluster warning disable bits.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | RESERVED | R/W | 0h | Reserved |
| 14 | RESERVED | R/W | 0h | Reserved |
| 13 | RESERVED | R/W | 0h | Reserved |
| 12 | RESERVED | R/W | 0h | Reserved |
| 11 | RESERVED | R/W | 0h | Reserved |
| 10 | RESERVED | R/W | 0h | Reserved |
| 9 | RESERVED | R/W | 0h | Reserved |
| 8 | RESERVED | R/W | 0h | Reserved |
| 7 | ZONE4_OTW_H_DIS | R/W | 0h | Disables the high overtemperature warning for zone 4. Enabled = 0b Disabled = 1b |
| 6 | ZONE3_OTW_H_DIS | R/W | 0h | Disables the high overtemperature warning for zone 3. Enabled = 0b Disabled = 1b |
| 5 | ZONE2_OTW_H_DIS | R/W | 0h | Disables the high overtemperature warning for zone 2. Enabled = 0b Disabled = 1b |
| 4 | ZONE1_OTW_H_DIS | R/W | 0h | Disables the high overtemperature warning for zone 1. Enabled = 0b Disabled = 1b |
| 3 | ZONE4_OTW_L_DIS | R/W | 0h | Disables the low overtemperature warning for zone 4. Enabled = 0b Disabled = 1b |
| 2 | ZONE3_OTW_L_DIS | R/W | 0h | Disables the low overtemperature warning for zone 3. Enabled = 0b Disabled = 1b |
| 1 | ZONE2_OTW_L_DIS | R/W | 0h | Disables the low overtemperature warning for zone 2. Enabled = 0b Disabled = 1b |
| 0 | ZONE1_OTW_L_DIS | R/W | 0h | Disables the low overtemperature warning for zone 1. Enabled = 0b Disabled = 1b |
GD_CNFG is shown in Table 8-18.
Return to the Summary Table.
General gate driver controls. Includes gate driver enable, bridge configuration, input pin modes, and open load enable.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | RESERVED | R/W | 0h | Reserved |
| 14 | RESERVED | R/W | 0h | Reserved |
| 13 | IDRV_LO1 | R/W | 0h | Enable low current IDRVN and IDRVP mode for half-bridge 1. 0b = IDRVP_1 and IDRVN_1 utilize standard values. 1b = IDRVP_1 and IDRVN_1 utilize low current values. |
| 12 | IDRV_LO2 | R/W | 0h | Enable low current IDRVN and IDRVP mode for half-bridge 2. 0b = IDRVP_2 and IDRVN_2 utilize standard values. 1b = IDRVP_2 and IDRVN_2 utilize low current values. |
| 11 | PU_SH_1 | R/W | 0h | Gate driver 1 pullup diagnostic current source. Set EN_OLSC = 1b to use. 0b = Disabled. 1b = Enabled. |
| 10 | PD_SH_1 | R/W | 0h | Gate driver 1 pulldown diagnostic current source. Set EN_OLSC = 1b to use. 0b = Disabled. 1b = Enabled. |
| 9 | PU_SH_2 | R/W | 0h | Gate driver 2 pullup diagnostic current source. Set EN_OLSC = 1b to use. 0b = Disabled. 1b = Enabled. |
| 8 | PD_SH_2 | R/W | 0h | Gate driver 2 pulldown diagnostic current source. Set EN_OLSC = 1b to use. 0b = Disabled. 1b = Enabled. |
| 7 | RESERVED | R/W | 0h | Reserved |
| 6 | IN2_MODE | R/W | 0h | Sets gate driver 2 control source. 0b = Input pin IN2. 1b = SPI control. |
| 5 | IN1_MODE | R/W | 0h | Sets gate driver 1 control source. 0b = Input pin IN1. 1b = SPI control. |
| 4 | BRG_FW | R/W | 0h | Gate driver 1 and 2 control freewheeling setting. Settings shared between half-bridges 1 and 2. 0b = Low-side freewheeling 1b = High-side freewheeling. |
| 3-2 | BRG_MODE | R/W | 0h | Gate driver 1 and 2 input control mode. 00b = Independent half-bridge input control. 01b = PH/EN H-bridge input control. 10b = PWM H-bridge input control. 11b = Reserved. |
| 1 | EN_OLSC | R/W | 0h | Offline open-load and short-circuit diagnostic enable. 0b = Disabled. 1b = VDS monitors set into real-time voltage monitor mode and diagnostics current sources enabled. |
| 0 | EN_GD | R/W | 0h | Enable gate driver bit. 0b = Driver inputs are ignored and the gate driver passive pulldowns are enabled. 1b = Gate driver outputs are enabled and controlled by the digital inputs. |
GD_IDRV_CNFG is shown in Table 8-19.
Return to the Summary Table.
Includes IDRIVE drive current levels for each half-bridge gate driver.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-12 | IDRVP_1 | R/W | 4h | Gate driver 1 peak source pullup current. Alternative low current value in parenthesis (IDRV_LO1). 0000b = 0.5 mA (50 µA) 0001b = 1 mA (110 µA) 0010b = 2 mA (170 µA) 0011b = 3 mA (230 µA) 0100b = 4 mA (290 µA) 0101b = 5 mA (350 µA) 0110b = 6 mA (410 µA) 0111b = 7 mA (600 µA) 1000b = 8 mA (725 µA) 1001b = 12 mA (850 µA) 1010b = 16 mA (1 mA) 1011b = 20 mA (1.2 mA) 1100b = 24 mA (1.4 mA) 1101b = 31 mA (1.6 mA) 1110b = 48 mA (1.8 mA) 1111b = 62 mA (2.3 mA) |
| 11-8 | IDRVN_1 | R/W | 4h | Gate driver 1 peak sink pulldown current. Alternative low current
value in parenthesis (IDRV_LO1). 0000b = 0.5 mA (50 µA) 0001b = 1 mA (110 µA 0010b = 2 mA (170 µA 0011b = 3 mA (230 µA) 0100b = 4 mA (290 µA) 0101b = 5 mA (350 µA) 0110b = 6 mA (410 µA) 0111b = 7 mA (600 µA) 1000b = 8 mA (725 µA) 1001b = 12 mA (850 µA) 1010b = 16 mA (1 mA) 1011b = 20 mA (1.2 mA) 1100b = 24 mA (1.4 mA) 1101b = 31 mA (1.6 mA) 1110b = 48 mA (1.8 mA) 1111b = 62 mA (2.3 mA) |
| 7-4 | IDRVP_2 | R/W | 4h | Gate driver 2 peak source pullup current. Alternative low current value in parenthesis (IDRV_LO2). 0000b = 0.5 mA (50 µA) 0001b = 1 mA (110 µA) 0010b = 2 mA (170 µA) 0011b = 3 mA (230 µA) 0100b = 4 mA (290 µA) 0101b = 5 mA (350 µA) 0110b = 6 mA (410 µA) 0111b = 7 mA (600 µA) 1000b = 8 mA (725 µA) 1001b = 12 mA (850 µA) 1010b = 16 mA (1 mA) 1011b = 20 mA (1.2 mA) 1100b = 24 mA (1.4 mA) 1101b = 31 mA (1.6 mA) 1110b = 48 mA (1.8 mA) 1111b = 62 mA (2.3 mA) |
| 3-0 | IDRVN_2 | R/W | 4h | Gate driver 2 peak sink pulldown current. Alternative low current value in parenthesis (IDRV_LO2). 0000b = 0.5 mA (50 µA) 0001b = 1 mA (110 µA) 0010b = 2 mA (170 µA) 0011b = 3 mA (230 µA) 0100b = 4 mA (290 µA) 0101b = 5 mA (350 µA) 0110b = 6 mA (410 µA) 0111b = 7 mA (600 µA) 1000b = 8 mA (725 µA) 1001b = 12 mA (850 µA) 1010b = 16 mA (1 mA) 1011b = 20 mA (1.2 mA) 1100b = 24 mA (1.4 mA) 1101b = 31 mA (1.6 mA) 1110b = 48 mA (1.8 mA) 1111b = 62 mA (2.3 mA) |
GD_VGS_CNFG is shown in Table 8-20.
Return to the Summary Table.
VGS fault detection configurations.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | RESERVED | R/W | 0h | Reserved |
| 14 | RESERVED | R/W | 0h | Reserved |
| 13 | RESERVED | R/W | 0h | Reserved |
| 12 | RESERVED | R/W | 0h | Reserved |
| 11 | VGS_IND | R/W | 0h | VGS independent shutdown mode enable. Active for BRG_MODE = 00b. 0b = Disabled. 1b = Enabled. VGS gate fault only shuts down the associated half-bridge. |
| 10-9 | VGS_TDEAD | R/W | 0h | Insertable digital dead-time. 00b = 0 ns 01b = 2 µs 10b = 4 µs 11b = 8 µs |
| 8 | RESERVED | R/W | 0h | Reserved |
| 7 | RESERVED | R/W | 0h | Reserved |
| 6-4 | VGS_TDRV | R/W | 3h | VGS drive time and VDS monitor blanking time. 000b = 2 µs 001b = 4 µs 010b = 8 µs 011b = 12 µs 100b = 16 µs 101b = 24 µs 110b = 32 µs 111b = 96 µs |
| 3 | VGS_HS_DIS | R/W | 0h | VGS monitor based dead-time handshake. 0b = Enabled. 1b = Disabled. Gate drive transition based on tDRIVE and tDEAD time duration |
| 2 | VGS_LVL | R/W | 0h | VGS monitor threshold for dead-time handshake and gate fault detection. 0b = 1.4 V 1b = 1.0 V |
| 1-0 | VGS_MODE | R/W | 0h | VGS gate fault monitor mode. 00b = Latched fault. 01b = Cycle by cycle. 10b = Warning report only. 11b = Disabled. |
GD_VDS_CNFG is shown in Table 8-21.
Return to the Summary Table.
VDS monitoring or short-circuit detection configuration register.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | RSVD | R/W | 0h | Reserved. |
| 14 | VDS_IND | R/W | 0h | VDS fault independent shutdown mode configuration. 0b = Disabled. VDS fault shuts down all gate drivers. 1b = Enabled. VDS gate fault only shuts down the associated gate driver. |
| 13-12 | VDS_IDRVN | R/W | 0h | IDRVN gate pulldown current after VDS_OCP fault for gate driver 1 and 2. 00b = Programmed IDRVN 01b = 8 mA 10b = 31 mA 11b = 62 mA |
| 11-8 | VDS_HS_LVL | R/W | Dh | High-side VDS overcurrent monitor threshold. 0000b = 0.06 V 00001b = 0.08 V 0010b = 0.10 V 0011b = 0.12 V 0100b = 0.14 V 0101b = 0.16 V 0110b = 0.18 V 0111b = 0.2 V 1000b = 0.3 V 1001b = 0.4 V 1010b = 0.5 V 1011b = 0.6 V 1100b = 0.7 V 1101b = 1 V 1110b = 1.4 V 1111b = 2 V |
| 7-6 | VDS_MODE | R/W | 0h | VDS overcurrent monitor mode. 00b = Latched fault. 01b = Cycle by cycle. 10b = Warning report only. 11b = Disabled. |
| 5-4 | VDS_DG | R/W | 2h | VDS overcurrent monitor deglitch time. 00b = 1 µs 01b = 2 µs 10b = 4 µs 11b = 8 µs |
| 3-0 | VDS_LS_LVL | R/W | Dh | Low-side VDS overcurrent monitor threshold. 0000b = 0.06 V 0001b = 0.08 V 0010b = 0.10 V 0011b = 0.12 V 0100b = 0.14 V 0101b = 0.16 V 0110b = 0.18 V 0111b = 0.2 V 1000b = 0.3 V 1001b = 0.4 V 1010b = 0.5 V 1011b = 0.6 V 1100b = 0.7 V 1101b = 1 V 1110b = 1.4 V 1111b = 2 V |
GD_CSA_CNFG is shown in Table 8-22.
Return to the Summary Table.
CSA configurations and controls.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | RESERVED | R/W | 0h | Reserved |
| 14 | RESERVED | R/W | 0h | Reserved |
| 13 | RESERVED | R/W | 0h | Reserved |
| 12 | RESERVED | R/W | 0h | Reserved |
| 11 | RESERVED | R/W | 0h | Reserved |
| 10 | RESERVED | R/W | 0h | Reserved |
| 9 | RESERVED | R/W | 0h | Reserved |
| 8 | RESERVED | R/W | 0h | Reserved |
| 7-5 | CSA_BLK | R/W | 0h | Current shunt amplifier blanking time. % of tDRV. 000b = 0 %, Disabled 001b = 25 % 010b = 37.5 % 011b = 50 % 100b = 62.5 % 101b = 75 % 110b = 87.5 % 111b = 100 % |
| 4 | CSA_BLK_SEL | R/W | 0h | Current shunt amplifier blanking trigger source. 0b = Gate driver 1 1b = Gate driver 2 |
| 3-2 | CSA_GAIN | R/W | 1h | Current shunt amplifier gain setting. 00b = 10 V/V 01b = 20 V/V 10b = 40 V/V 11b = 80 V/V |
| 1 | CSA_DIV | R/W | 0h | Current shunt amplifier internal reference voltage divider. 0b = VDVDD / 2 1b = VDVDD/ 8 |
| 0 | CSA_EN | R/W | 0h | Current sense amplifier enable. 0b = Disabled 1b = Enabled |
GD_AGD_CNFG is shown in Table 8-23.
Return to the Summary Table.
Includes Advanced smart gate driver configurations, enables for DCC and PDR, post-charge settings.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | RESERVED | R/W | 0h | Reserved |
| 14 | PDR_ERR | R/W | 0h | PDR loop error limit for gate driver 1 and 2. 0b = 1-bit error 1b = Actual error |
| 13-12 | AGD_ISTRONG | R/W | 0h | Adaptive gate driver ISTRONG configuration.
00b = ISTRONG pulldown decoded from initial IDRVP_x register setting. 01b = 62 mA 10b = 124 mA 11b = RSVD |
| 11-10 | AGD_THR | R/W | 1h | Adaptive gate driver VSH threshold configuration. 00b = 0.5V, VDRAIN - 0.5V 01b = 1V, VDRAIN - 1V 10b = 1.5V, VDRAIN - 1.5V 11b = 2V, VDRAIN - 2V |
| 9 | SET_AGD | R/W | 0h | Set active half-bridge for adaptive gate drive control loops. 0b = Gate driver 1 1b = Gate driver 2 |
| 8 | FW_MAX | R/W | 0h | Gate drive current used for freewheeling MOSFET for gate driver 1 and 2. 0b = PRE_CHR_MAX_12 1b = 64 mA |
| 7 | EN_DCC | R/W | 0h | Enable duty cycle compensation for half-bridge 1 and 2. |
| 6 | IDIR_MAN | R/W | 0h | Current polarity detection mode for half-bridge 1 and 2. 0b = Automatic 1b = Manual (Set by IDIR_MAN_SEL) |
| 5-4 | KP_PST | R/W | 0h | Post charge proportional control gain setting for half-bridges 1 and 2. 00b = Disabled 01b = 2 10b = 4 11b = 15 |
| 3 | EN_PST_DLY | R/W | 0h | Enable post-charge time delay. Time delay is equal to T_DON_DOFF_12 - T_PRE_CHR_12. |
| 2-1 | KP_PDR | R/W | 1h | PDR proportional controller gain setting for half-bridge 1 and 2. 00b = 1 01b = 2 10b = 3 11b = 4 |
| 0 | EN_PDR | R/W | 0h | Enable PDR loop control for half-bridge 1 and 2. |
GD_PDR_CNFG is shown in Table 8-24.
Return to the Summary Table.
Includes remaining PDR controls, pre-charge settings and timing.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-14 | PRE_MAX | R/W | 0h | Maximum gate drive current limit for pre-charge and pre-discharge for half-bridge 1 and 2. 00b = 64 mA 01b = 32 mA 10b = 16 mA 11b = 8 mA |
| 13-8 | T_DON_DOFF | R/W | Ah | On and off time delay for half-bridge 1 and 2. 140 ns x T_DON_DOFF [3:0] Default time: 001010b (1.4 µs) |
| 7-6 | T_PRE_CHR | R/W | 3h | PDR control loop pre-charge time for half-bridge 1 and 2. Set as ratio of T_DON_DOFF_12 [5:0]. 00b = 1/8 01b = 1/4 10b = 3/8 11b = 1/2 |
| 5-4 | T_PRE_DCHR | R/W | 3h | PDR control loop pre-discharge time for half-bridge 1 and 2. Set as
ratio of T_DON_DOFF_12 [5:0]. 00b = 1/8 01b = 1/4 10b = 3/8 11b = 1/2 |
| 3-2 | PRE_CHR_INIT | R/W | 1h | PDR control loop initial pre-charge current setting for half-bridge 1 and 2. 00b = 4 mA 01b = 8 mA 10b = 16 mA 11b = 32 mA |
| 1-0 | PRE_DCHR_INIT | R/W | 2h | PDR control loop initial pre-discharge current setting for half-bridge 1 and 2. 00b = 4 mA 01b = 8 mA 10b = 16 mA 11b = 32 mA |
GD_STC_CNFG is shown in Table 8-25.
Return to the Summary Table.
Includes configurations and enable for slew time control.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | RESERVED | R/W | 0h | Reserved |
| 14 | RESERVED | R/W | 0h | Reserved |
| 13 | RESERVED | R/W | 0h | Reserved |
| 12 | RESERVED | R/W | 0h | Reserved |
| 11 | RESERVED | R/W | 0h | Reserved |
| 10 | RESERVED | R/W | 0h | Reserved |
| 9 | RESERVED | R/W | 0h | Reserved |
| 8 | IDIR_MAN_SEL | R/W | 0h | Manual freewheel selection for Gate Drivers. 0b = High-side MOSFET drive, Low-side MOSFET freewheel. 1b = Low-side MOSFET drive, High-side MOSFET freewheel. |
| 7-4 | T_RISE_FALL | R/W | 2h | Set switch-node VSH rise and fall time for half-bridge 1 and 2. 0000b = 0.35 us 0001b = 0.56 us 0010b = 0.77 us 0011b = 0.98 us 0100b = 1.33 us 0101b = 1.68 us 0110b = 2.03 us 0111b = 2.45 us 1000b = 2.94 us 1001b = 3.99 us 1010b = 4.97 us 1011b = 5.95 us 1100b = 7.98 us 1101b = 9.94 us 1110b = 11.97 us 1111b = 15.96 us |
| 3 | STC_ERR | R/W | 0h | STC loop error limit for half-bridge 1 and 2. 0b = 1-bit error 1b = Actual error |
| 2-1 | KP_STC | R/W | 3h | STC proportional controller gain setting for half-bridge 1 and 2. 00b = 1 01b = 2 10b = 3 11b = 4 |
| 0 | EN_STC | R/W | 0h | Enable STC loop control for half-bridge 1 and 2. |
GD_SPARE_CNFG1 is shown in Table 8-26.
Return to the Summary Table.
Spare configuration register for gate driver.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | RESERVED | R/W | 0h | Reserved |
| 14 | RESERVED | R/W | 0h | Reserved |
| 13 | RESERVED | R/W | 0h | Reserved |
| 12 | RESERVED | R/W | 0h | Reserved |
| 11 | RESERVED | R/W | 0h | Reserved |
| 10 | RESERVED | R/W | 0h | Reserved |
| 9 | RESERVED | R/W | 0h | Reserved |
| 8 | RESERVED | R/W | 0h | Reserved |
| 7 | RESERVED | R/W | 0h | Reserved |
| 6 | RESERVED | R/W | 0h | Reserved |
| 5 | RESERVED | R/W | 0h | Reserved |
| 4 | RESERVED | R/W | 0h | Reserved |
| 3 | RESERVED | R/W | 0h | Reserved |
| 2 | RESERVED | R/W | 0h | Reserved |
| 1 | RESERVED | R/W | 0h | Reserved |
| 0 | RESERVED | R/W | 0h | Reserved |
HB_ITRIP_DG is shown in Table 8-27.
Return to the Summary Table.
Configures ITRIP deglitch for each half-bridge. ITRIP timing is shared between half-bridge pairs.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | RESERVED | R/W | 0h | Reserved |
| 14 | RESERVED | R/W | 0h | Reserved |
| 13 | RESERVED | R/W | 0h | Reserved |
| 12 | RESERVED | R/W | 0h | Reserved |
| 11-10 | OUT6_ITRIP_DG | R/W | 0h | Configures ITRIP deglitch time for half-bridge 6. 00b = 2 µs 01b = 5 µs 10b = 10 µs 11b = 20 µs |
| 9-8 | OUT5_ITRIP_DG | R/W | 0h | Configures ITRIP deglitch time for half-bridge 5. 00b = 2 µs 01b = 5 µs 10b = 10 µs 11b = 20 µs |
| 7-6 | OUT4_ITRIP_DG | R/W | 0h | Configures ITRIP deglitch time for half-bridge 4. 00b = 2 µs 01b = 5 µs 10b = 10 µs 11b = 20 µs |
| 5-4 | OUT3_ITRIP_DG | R/W | 0h | Configures ITRIP deglitch time for half-bridge 3. 00b = 2 µs 01b = 5 µs 10b = 10 µs 11b = 20 µs |
| 3-2 | OUT2_ITRIP_DG | R/W | 0h | Configures ITRIP deglitch time for half-bridge 2. 00b = 2 µs 01b = 5 µs 10b = 10 µs 11b = 20 µs |
| 1-0 | OUT1_ITRIP_DG | R/W | 0h | Configures ITRIP deglitch time for half-bridge 1. 00b = 2 µs 01b = 5 µs 10b = 10 µs 11b = 20 µs |
HB_OUT_CNFG1 is shown in Table 8-28.
Return to the Summary Table.
Configures the output mode for each half-bridge, sets IPROPI sample and hold circuit, and half-bridge pair freewheeling.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | RESERVED | R/W | 0h | Reserved |
| 14 | NSR_OUT6_DIS | R/W | 0h | Disables non-synchronous rectification during ITRIP regulation (sets active freewheeling) for half-bridge 6. Passive freewheeling = 0b Active freewheeling = 1b |
| 13 | NSR_OUT5_DIS | R/W | 0h | Disables non-synchronous rectification during ITRIP regulation (sets active freewheeling) for half-bridge 5. Passive freewheeling = 0b Active freewheeling = 1b |
| 12 | NSR_OUT4_DIS | R/W | 0h | Disables non-synchronous rectification during ITRIP regulation (sets active freewheeling) for half-bridge 4. Passive freewheeling = 0b Active freewheeling = 1b |
| 11 | NSR_OUT3_DIS | R/W | 0h | Disables non-synchronous rectification during ITRIP regulation (sets active freewheeling) for half-bridges 3. Passive freewheeling = 0b Active freewheeling = 1b |
| 10 | NSR_OUT2_DIS | R/W | 0h | Disables non-synchronous rectification during ITRIP regulation (sets active freewheeling) for half-bridge 2. Passive freewheeling = 0b Active freewheeling = 1b |
| 9 | NSR_OUT1_DIS | R/W | 0h | Disables non-synchronous rectification during ITRIP regulation (sets active freewheeling) for half-bridge 1. Passive freewheeling = 0b Active freewheeling = 1b |
| 8 | IPROPI_SH_EN | R/W | 0h | Enables IPROPI sample and hold circuit. |
| 7 | RESERVED | R/W | 0h | Reserved |
| 6 | RESERVED | R/W | 0h | Reserved |
| 5-3 | OUT6_CNFG | R/W | 0h | Configuration for half-bridge 6. Enables or disables control of half-bridge, and sets control mode between PWM or SPI. 000b = Disabled 001b = Enabled (SPI register control) 010b = PWM1 Complementary Control 011b = PWM1 LS Control 100b = PWM1 HS Control 101b = PWM2 Complementary Control 110b = PWM2 LS Control 111b = PWM2 HS Control |
| 2-0 | OUT5_CNFG | R/W | 0h | Configuration for half-bridge 5. Enables or disables control of half-bridge, and sets control mode between PWM or SPI. 000b = Disabled 001b = Enabled (SPI register control) 010b = PWM1 Complementary Control 011b = PWM1 LS Control 100b = PWM1 HS Control 101b = PWM2 Complementary Control 110b = PWM2 LS Control 111b = PWM2 HS Control |
HB_OUT_CNFG2 is shown in Table 8-29.
Return to the Summary Table.
Configures the output mode for each half-bridge.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | RESERVED | R/W | 0h | Reserved |
| 14 | RESERVED | R/W | 0h | Reserved |
| 13-11 | OUT4_CNFG | R/W | 0h | Configuration for half-bridge 4. Enables or disables control of half-bridge, and sets control mode between PWM or SPI. 000b = Disabled 001b = Enabled (SPI register control) 010b = PWM1 Complementary Control 011b = PWM1 LS Control 100b = PWM1 HS Control 101b = PWM2 Complementary Control 110b = PWM2 LS Control 111b = PWM2 HS Control |
| 10-8 | OUT3_CNFG | R/W | 0h | Configuration for half-bridge 3. Enables or disables control of half-bridge, and sets control mode between PWM or SPI. 000b = Disabled 001b = Enabled (SPI register control) 010b = PWM1 Complementary Control 011b = PWM1 LS Control 100b = PWM1 HS Control 101b = PWM2 Complementary Control 110b = PWM2 LS Control 111b = PWM2 HS Control |
| 7 | OUT2_MODE | R/W | 0h | Bit to enable OUT2 as High Side driver with internal PWM. OUT2_CNFG used for enabling and disabling the driver PWM settings - Freq: PWM_OUT2_FREQ, DC: OUT2_DC. |
| 6 | OUT1_MODE | R/W | 0h | Bit to enable OUT1 as High Side driver with internal PWM. OUT1_CNFG used for enabling and disabling the driver PWM settings - Freq: PWM_OUT1_FREQ, DC: OUT1_DC. |
| 5-3 | OUT2_CNFG | R/W | 0h | Configuration for half-bridge 2. Enables or disables control of half-bridge, and sets control mode between PWM or SPI. 000b = Disabled 001b = Enabled (SPI register control) 010b = PWM1 Complementary Control 011b = PWM1 LS Control 100b = PWM1 HS Control 101b = PWM2 Complementary Control 110b = PWM2 LS Control 111b = PWM2 HS Control |
| 2-0 | OUT1_CNFG | R/W | 0h | Configuration for half-bridge 1. Enables or disables control of half-bridge, and sets control mode between PWM or SPI. 000b = Disabled 001b = Enabled (SPI register control) 010b = PWM1 Complementary Control 011b = PWM1 LS Control 100b = PWM1 HS Control 101b = PWM2 Complementary Control 110b = PWM2 LS Control 111b = PWM2 HS Control |
HB_OCP_CNFG is shown in Table 8-30.
Return to the Summary Table.
Overcurrent deglitch for half-bridges configuration register.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | RESERVED | R/W | 0h | Reserved |
| 14 | RESERVED | R/W | 0h | Reserved |
| 13 | RESERVED | R/W | 0h | Reserved |
| 12 | RESERVED | R/W | 0h | Reserved |
| 11-10 | OUT6_OCP_DG | R/W | 0h | Overcurrent deglitch time for half-bridge 6. 00b = 6 µs 01b = 10 µs 10b = 15 µs 11b = 60 µs |
| 9-8 | OUT5_OCP_DG | R/W | 0h | Overcurrent deglitch time for half-bridge 5. 00b = 6 µs 01b = 10 µs 10b = 15 µs 11b = 60 µs |
| 7-6 | OUT4_OCP_DG | R/W | 0h | Overcurrent deglitch time for half-bridge 4. 00b = 6 µs 01b = 10 µs 10b = 15 µs 11b = 60 µs |
| 5-4 | OUT3_OCP_DG | R/W | 0h | Overcurrent deglitch time for half-bridge 3. 00b = 6 µs 01b = 10 µs 10b = 15 µs 11b = 60 µs |
| 3-2 | OUT2_OCP_DG | R/W | 0h | Overcurrent deglitch time for half-bridge 2. 00b = 6 µs 01b = 10 µs 10b = 15 µs 11b = 60 µs |
| 1-0 | OUT1_OCP_DG | R/W | 0h | Overcurrent deglitch time for half-bridge 1. 00b = 6 µs 01b = 10 µs 10b = 15 µs 11b = 60 µs |
HB_OL_CNFG1 is shown in Table 8-31.
Return to the Summary Table.
Configures active and off-state open load detection circuits for half-bridges.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | RESERVED | R/W | 0h | Reserved |
| 14 | RESERVED | R/W | 0h | Reserved |
| 13-12 | HB_OLP_CNFG | R/W | 0h | Off-state diagnostics configuration. 00b = Off-state disabled 01b = OUT X Pullup enabled, OUT Y pulldown enabled, OUT Y selected, VREF Low 10b = OUT X Pullup enabled, OUT Y pulldown enabled, OUT X selected, VREF High 11b = OUT X Pulldown enabled, OUT Y pullup enabled, OUT Y selected, VREF Low |
| 11-8 | HB_OLP_SEL | R/W | 0h | Off-state open load diagnostics enable for half-bridges. 0000b = Disabled 0001b = OUT1 and OUT2 0010b = OUT1 and OUT3 0011b = OUT1 and OUT4 0100b = OUT1 and OUT5 0101b = OUT1 and OUT6 0110b = OUT2 and OUT3 0111b = OUT2 and OUT4 1000b = OUT2 and OUT5 1001b = OUT2 and OUT6 1010b = OUT3 and OUT4 1011b = OUT3 and OUT5 1100b = OUT3 and OUT6 1101b = OUT4 and OUT5 1110b = OUT4 and OUT6 1111b = OUT5 and OUT6 |
| 7 | RESERVED | R/W | 0h | Reserved |
| 6 | RESERVED | R/W | 0h | Reserved |
| 5 | OUT6_OLA_EN | R/W | 0h | Active open load diagnostics enable for half-bridge 6. 0b = Disabled 1b = Enabled |
| 4 | OUT5_OLA_EN | R/W | 0h | Active open load diagnostics enable for half-bridge 5. 0b = Disabled 1b = Enabled |
| 3 | OUT4_OLA_EN | R/W | 0h | Active open load diagnostics enable for half-bridge 4. 0b = Disabled 1b = Enabled |
| 2 | OUT3_OLA_EN | R/W | 0h | Active open load diagnostics enable for half-bridge 3. 0b = Disabled 1b = Enabled |
| 1 | OUT2_OLA_EN | R/W | 0h | Active open load diagnostics enable for half-bridge 2. 0b = Disabled 1b = Enabled |
| 0 | OUT1_OLA_EN | R/W | 0h | Active open load diagnostics enable for half-bridge 1. 0b = Disabled 1b = Enabled |
HB_OL_CNFG2 is shown in Table 8-32.
Return to the Summary Table.
Configures cycle count threshold for active open load detection circuits of half-bridges.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | RESERVED | R/W | 0h | Reserved |
| 14 | RESERVED | R/W | 0h | Reserved |
| 13 | RESERVED | R/W | 0h | Reserved |
| 12 | RESERVED | R/W | 0h | Reserved |
| 11-10 | OUT6_OLA_TH | R/W | 0h | Sets the half-bridge 6 active open load cycle count threshold. 0b = 32 cycles 1b = 128 cycles 10b - 512 cycles 11b - 1024 cycles |
| 9-8 | OUT5_OLA_TH | R/W | 0h | Sets the half-bridge 5 active open load cycle count threshold. 0b = 32 cycles 1b = 128 cycles 10b - 512 cycles 11b - 1024 cycles |
| 7-6 | OUT4_OLA_TH | R/W | 0h | Sets the half-bridge 4 active open load cycle count threshold. 0b = 32 cycles 1b = 128 cycles 10b - 512 cycles 11b - 1024 cycles |
| 5-4 | OUT3_OLA_TH | R/W | 0h | Sets the half-bridge 3 active open load cycle count threshold. 0b = 32 cycles 1b = 128 cycles 10b - 512 cycles 11b - 1024 cycles |
| 3-2 | OUT2_OLA_TH | R/W | 0h | Sets the half-bridge 2 active open load cycle count threshold. 0b = 32 cycles 1b = 128 cycles 10b - 512 cycles 11b - 1024 cycles |
| 1-0 | OUT1_OLA_TH | R/W | 0h | Sets the half-bridge 1 active open load cycle count threshold. 0b = 32 cycles 1b = 128 cycles 10b - 512 cycles 11b - 1024 cycles |
HB_SR_CNFG is shown in Table 8-33.
Return to the Summary Table.
Configures slew rate timing for each half-bridge.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | RESERVED | R/W | 0h | Reserved |
| 14 | RESERVED | R/W | 0h | Reserved |
| 13 | RESERVED | R/W | 0h | Reserved |
| 12 | RESERVED | R/W | 0h | Reserved |
| 11-10 | OUT6_SR | R/W | 0h | Configures slew rate for half-bridge 6. 00b = 1.6 V/µs 01b = 13.5 V/µs 10b = 24 V/µs |
| 9-8 | OUT5_SR | R/W | 0h | Configures slew rate for half-bridge 5. 00b = 1.6 V/µs 01b = 13.5 V/µs 10b = 24 V/µs |
| 7-6 | OUT4_SR | R/W | 0h | Configures slew rate for half-bridge 4. 00b = 1.6 V/µs 01b = 13.5 V/µs 10b = 24 V/µs |
| 5-4 | OUT3_SR | R/W | 0h | Configures slew rate for half-bridge 3. 00b = 1.6 V/µs 01b = 13.5 V/µs 10b = 24 V/µs |
| 3-2 | OUT2_SR | R/W | 0h | Configures slew rate for half-bridge 2. 00b = 1.6 V/µs 01b = 13.5 V/µs 10b = 24 V/µs |
| 1-0 | OUT1_SR | R/W | 0h | Configures slew rate for half-bridge 1. 00b = 1.6 V/µs 01b = 13.5 V/µs 10b = 24 V/µs |
HB_ITRIP_CNFG is shown in Table 8-34.
Return to the Summary Table.
Configures ITRIP levels and enables ITRIP for each half-bridge. ITRIP levels are shared between half-bridge pairs.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | OUT6_ITRIP_EN | R/W | 0h | Enables ITRIP regulation for half-bridge 6. |
| 14 | OUT5_ITRIP_EN | R/W | 0h | Enables ITRIP regulation for half-bridge 5. |
| 13 | OUT4_ITRIP_EN | R/W | 0h | Enables ITRIP regulation for half-bridge 4. |
| 12 | OUT3_ITRIP_EN | R/W | 0h | Enables ITRIP regulation for half-bridge 3. |
| 11 | OUT2_ITRIP_EN | R/W | 0h | Enables ITRIP regulation for half-bridge 2. |
| 10 | OUT1_ITRIP_EN | R/W | 0h | Enables ITRIP regulation for half-bridge 1. |
| 9-8 | OUT6_ITRIP_LVL | R/W | 0h | Configures ITRIP current threshold level for half-bridge 6. 00b = 2.3 A. 01b = 5.4 A 10b = 6.2 A 11b = Reserved. |
| 7-6 | OUT5_ITRIP_LVL | R/W | 0h | Configures ITRIP current threshold level for half-bridge 5. 00b = 2.9 A 01b = 6.6 A 10b = 7.6 A 11b = Reserved. |
| 5-4 | OUT4_ITRIP_LVL | R/W | 0h | Configures ITRIP current threshold level for half-bridge 4. 00b = 1.3 A 01b = 2.5 A 10b = 3.4 A 11b = Reserved. |
| 3-2 | OUT3_ITRIP_LVL | R/W | 0h | Configures ITRIP current threshold level for half-bridge 3. 00b = 1.3 A 01b = 2.5 A 10b = 3.4 A 11b = Reserved. |
| 1 | OUT2_ITRIP_LVL | R/W | 0h | Configures ITRIP current threshold level for half-bridge 2. 0b = 0.7 A 1b = 0.875 A |
| 0 | OUT1_ITRIP_LVL | R/W | 0h | Configures ITRIP current threshold level for half-bridge 1. 0b = 0.7 A 1b = 0.875 A |
HB_ITRIP_FREQ is shown in Table 8-35.
Return to the Summary Table.
Configures ITRIP frequency and deglitch for each half-bridge. ITRIP timing is shared between half-bridge pairs.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | RESERVED | R/W | 0h | Reserved |
| 14 | RESERVED | R/W | 0h | Reserved |
| 13-12 | HB_TOFF_SEL | R/W | 0h | Toff selection for OUT1-6 half bridge drivers. Here T is decided by OUTx_ITRIP_FREQ. 00b - Zero, disabled 01b - Toff = T/2 10b - Toff=T/4 11b - Toff=T |
| 11-10 | OUT6_ITRIP_FREQ | R/W | 0h | Configures ITRIP regulation frequency for half-bridge 6. 00b = 20 kHz 01b = 10 kHz 10b = 5 kHz 11b = 2.5 kHz |
| 9-8 | OUT5_ITRIP_FREQ | R/W | 0h | Configures ITRIP regulation frequency for half-bridge 5. 00b = 20 kHz 01b = 10 kHz 10b = 5 kHz 11b = 2.5 kHz |
| 7-6 | OUT4_ITRIP_FREQ | R/W | 0h | Configures ITRIP regulation frequency for half-bridge 4.
00b = 20 kHz 01b = 10 kHz 10b = 5 kHz 11b = 2.5 kHz |
| 5-4 | OUT3_ITRIP_FREQ | R/W | 0h | Configures ITRIP regulation frequency for half-bridge 3. 00b = 20 kHz 01b = 10 kHz 10b = 5 kHz 11b = 2.5 kHz |
| 3-2 | OUT2_ITRIP_FREQ/PWM_OUT2_FREQ | R/W | 0h | Configures ITRIP regulation frequency for half-bridge 2. 00b = 20 kHz 01b = 10 kHz 10b = 5 kHz 11b = 2.5 kHz When OUT2_MODE = 1. Used for PWM FREQ settings PWM_OUT2_FREQ: 00b - 108Hz 01b - 217Hz 10b - 289Hz 11b - 434Hz |
| 1-0 | OUT1_ITRIP_FREQ/PWM_OUT1_FREQ | R/W | 0h | Configures ITRIP regulation frequency for half-bridge 1. 00b = 20 kHz 01b = 10 kHz 10b = 5 kHz 11b = 2.5 kHz When OUT1_MODE = 1. Used for PWM FREQ settings PWM_OUT1_FREQ: 00b - 108Hz 01b - 217Hz 10b - 289Hz 11b - 434Hz |
HS_OUT_CNFG is shown in Table 8-36.
Return to the Summary Table.
Configures the output mode for each high-side driver.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-14 | RESERVED | R | 0h | Reserved |
| 13 | RESERVED | R/W | 0h | Reserved |
| 12 | RESERVED | R/W | 0h | Reserved |
| 11-10 | OUT12_CNFG | R/W | 0h | Configuration for high-side driver 12. Enables or disables control of high-side driver, and sets control mode between PWM or SPI. 00b = Disabled 01b = SPI control enabled 10b = PWM pin control 11b = PWM Generator |
| 9-8 | OUT11_CNFG | R/W | 0h | Configuration for high-side driver 11. Enables or disables control of high-side driver, and sets control mode between PWM or SPI. 00b = Disabled 01b = SPI control enabled 10b = PWM pin control 11b = PWM Generator |
| 7-6 | OUT10_CNFG | R/W | 0h | Configuration for high-side driver 10. Enables or disables control of high-side driver, and sets control mode between PWM or SPI. 00b = Disabled 01b = SPI control enabled 10b = PWM pin control 11b = PWM Generator |
| 5-4 | OUT9_CNFG | R/W | 0h | Configuration for high-side driver 9. Enables or disables control of high-side driver, and sets control mode between PWM or SPI. 00b = Disabled 01b = SPI control enabled 10b = PWM pin control 11b = PWM Generator |
| 3-2 | OUT8_CNFG | R/W | 0h | Configuration for high-side driver 8. Enables or disables control of high-side driver, and sets control mode between PWM or SPI. 00b = Disabled 01b = SPI control enabled 10b = PWM pin control 11b = PWM Generator |
| 1-0 | OUT7_CNFG | R/W | 0h | Configuration for high-side driver 7. Enables or disables control of high-side driver, and sets control mode between PWM or SPI. 00b = Disabled 01b = SPI control enabled 10b = PWM pin control 11b = PWM Generator |
HS_OC_CNFG is shown in Table 8-37.
Return to the Summary Table.
Configures overcurrent threshold for each high-side driver.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | RESERVED | R/W | 0h | Reserved |
| 14 | RESERVED | R/W | 0h | Reserved |
| 13 | RESERVED | R/W | 0h | Reserved |
| 12 | RESERVED | R/W | 0h | Reserved |
| 11 | RESERVED | R/W | 0h | Reserved |
| 10 | RESERVED | R/W | 0h | Reserved |
| 9 | RESERVED | R/W | 0h | Reserved |
| 8 | RESERVED | R/W | 0h | Reserved |
| 7 | RESERVED | R/W | 0h | Reserved |
| 6 | RESERVED | R/W | 0h | Reserved |
| 5 | OUT12_OC_TH | R/W | 0h | Configures overcurrent threshold between high or low for high-side driver 12. 0b = Low current threshold 1b = High current threshold |
| 4 | OUT11_OC_TH | R/W | 0h | Configures overcurrent threshold between high or low for high-side driver 11. 0b = Low current threshold 1b = High current threshold |
| 3 | OUT10_OC_TH | R/W | 0h | Configures overcurrent threshold between high or low for high-side driver 10. 0b = Low current threshold 1b = High current threshold |
| 2 | OUT9_OC_TH | R/W | 0h | Configures overcurrent threshold between high or low for high-side driver 9. 0b = Low current threshold 1b = High current threshold |
| 1 | OUT8_OC_TH | R/W | 0h | Configures overcurrent threshold between high or low for high-side driver 8. 0b = Low current threshold 1b = High current threshold |
| 0 | OUT7_RDSON_MODE | R/W | 0h | Configures high-side driver 7 between high RDSON mode and low RDSON mode (for bulb/lamp load). 0b = High RDSON mode (LED driver mode) 1b = Low RDSON mode (bulb/lamp driver mode) |
HS_OL_CNFG is shown in Table 8-38.
Return to the Summary Table.
Configures open load threshold for each high-side driver.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | RESERVED | R/W | 0h | Reserved |
| 14 | RESERVED | R/W | 0h | Reserved |
| 13 | OUT12_OLA_TH | R/W | 0h | Configures high-side driver 12 open load threshold. 0b = Low threshold 1b = High threshold |
| 12 | OUT11_OLA_TH | R/W | 0h | Configures high-side driver 11 open load threshold. 0b = Low threshold 1b = High threshold |
| 11 | OUT10_OLA_TH | R/W | 0h | Configures high-side driver 10 open load threshold. 0b = Low threshold 1b = High threshold |
| 10 | OUT9_OLA_TH | R/W | 0h | Configures high-side driver 9 open load threshold. 0b = Low threshold 1b = High threshold |
| 9 | OUT8_OLA_TH | R/W | 0h | Configures high-side driver 8 open load threshold. 0b = Low threshold 1b = High threshold |
| 8 | RESERVED | R/W | 0h | Reserved |
| 7 | RESERVED | R/W | 0h | Reserved |
| 6 | RESERVED | R/W | 0h | Reserved |
| 5 | OUT12_OLA_EN | R/W | 0h | Enables open load detection circuit for high-side driver 12. |
| 4 | OUT11_OLA_EN | R/W | 0h | Enables open load detection circuit for high-side driver 11. |
| 3 | OUT10_OLA_EN | R/W | 0h | Enables open load detection circuit for high-side driver 10. |
| 2 | OUT9_OLA_EN | R/W | 0h | Enables open load detection circuit for high-side driver 9. |
| 1 | OUT8_OLA_EN | R/W | 0h | Enables open load detection circuit for high-side driver 8. |
| 0 | OUT7_OLA_EN | R/W | 0h | Enables open load detection circuit for high-side driver 7. |
HS_REG_CNFG1 is shown in Table 8-39.
Return to the Summary Table.
Configures OUT7 ITRIP settings.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | RESERVED | R/W | 0h | Reserved |
| 14 | RESERVED | R/W | 0h | Reserved |
| 13 | RESERVED | R/W | 0h | Reserved |
| 12 | RESERVED | R/W | 0h | Reserved |
| 11 | RESERVED | R/W | 0h | Reserved |
| 10 | RESERVED | R/W | 0h | Reserved |
| 9 | RESERVED | R/W | 0h | Reserved |
| 8 | RESERVED | R/W | 0h | Reserved |
| 7 | OUT7_ITRIP_EN | R/W | 0h | Enables ITRIP for high-side driver 7. |
| 6 | RESERVED | R/W | 0h | Reserved |
| 5 | RESERVED | R/W | 0h | Reserved |
| 4 | RESERVED | R/W | 0h | Reserved |
| 3-2 | OUT7_ITRIP_FREQ | R/W | 0h | Configures OUT7 ITRIP regulation frequency. 00b = 1.7 kHz 01b = 2.2 kHz 10b = 3 kHz 11b = 4.4 kHz |
| 1-0 | OUT7_ITRIP_DG | R/W | 0h | Configures OUT7 ITRIP deglitch time. 00b = 48 µs 01b = 40 µs 10b = 32 µs 11b = 24 µs |
HS_REG_CNFG2 is shown in Table 8-40.
Return to the Summary Table.
Configures constant current mode for each high-side driver.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | RESERVED | R/W | 0h | Reserved |
| 14 | RESERVED | R/W | 0h | Reserved |
| 13 | OUT12_CCM_TO | R/W | 0h | Configures the constant current mode current limit option of high-side output 12. 0b = 350 mA 1b = 450 mA |
| 12 | OUT11_CCM_TO | R/W | 0h | Configures the constant current mode current limit option of high-side output 11. 0b = 350 mA 1b = 450 mA |
| 11 | OUT10_CCM_TO | R/W | 0h | Configures the constant current mode current limit option of high-side output 10. 0b = 350 mA 1b = 450 mA |
| 10 | OUT9_CCM_TO | R/W | 0h | Configures the constant current mode current limit option of high-side output 9. 0b = 350 mA 1b = 450 mA |
| 9 | OUT8_CCM_TO | R/W | 0h | Configures the constant current mode current limit option of high-side output 8. 0b = 350 mA 1b = 450 mA |
| 8 | OUT7_CCM_TO | R/W | 0h | Configures the constant current mode current limit option of high-side output 7. CCM values are based on OUT7_RDSON_MODE. If OUT7_RDSON_MODE = 0b: 0b = 250 mA 1b = 330 mA IF OUT7_RDSON_MODE = 1b: 0b = 360 mA 1b = 450 mA |
| 7 | RESERVED | R/W | 0h | Reserved |
| 6 | RESERVED | R/W | 0h | Reserved |
| 5 | OUT12_CCM_EN | R/W | 0h | Enables constant current mode circuit for high-side driver 12. |
| 4 | OUT11_CCM_EN | R/W | 0h | Enables constant current mode circuit for high-side driver 11. |
| 3 | OUT10_CCM_EN | R/W | 0h | Enables constant current mode circuit for high-side driver 10. |
| 2 | OUT9_CCM_EN | R/W | 0h | Enables constant current mode circuit for high-side driver 9. |
| 1 | OUT8_CCM_EN | R/W | 0h | Enables constant current mode circuit for high-side driver 8. |
| 0 | OUT7_CCM_EN | R/W | 0h | Enables constant current mode circuit for high-side driver 7. |
HS_PWM_FREQ_CNFG is shown in Table 8-41.
Return to the Summary Table.
Configures the frequency for each dedicated PWM generator.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | RESERVED | R/W | 0h | Reserved |
| 14 | RESERVED | R/W | 0h | Reserved |
| 13 | RESERVED | R/W | 0h | Reserved |
| 12 | RESERVED | R/W | 0h | Reserved |
| 11-10 | PWM_OUT12_FREQ | R/W | 0h | Configures frequency output of dedicated PWM generator for high-side driver 12. 00b = 108 Hz 01b = 217 Hz 10b = 289 Hz 11b = 434 Hz |
| 9-8 | PWM_OUT11_FREQ | R/W | 0h | Configures frequency output of dedicated PWM generator for high-side driver 11. 00b = 108 Hz 01b = 217 Hz 10b = 289 Hz 11b = 434 Hz |
| 7-6 | PWM_OUT10_FREQ | R/W | 0h | Configures frequency output of dedicated PWM generator for high-side driver 10. 00b = 108 Hz 01b = 217 Hz 10b = 289 Hz 11b = 434 Hz |
| 5-4 | PWM_OUT9_FREQ | R/W | 0h | Configures frequency output of dedicated PWM generator for high-side driver 9. 00b = 108 Hz 01b = 217 Hz 10b = 289 Hz 11b = 434 Hz |
| 3-2 | PWM_OUT8_FREQ | R/W | 0h | Configures frequency output of dedicated PWM generator for high-side driver 8. 00b = 108 Hz 01b = 217 Hz 10b = 289 Hz 11b = 434 Hz |
| 1-0 | PWM_OUT7_FREQ | R/W | 0h | Configures frequency output of dedicated PWM generator for high-side driver 7. 00b = 108 Hz 01b = 217 Hz 10b = 289 Hz 11b = 434 Hz |
SPARE_CNFG is shown in Table 8-42.
Return to the Summary Table.
Spare configuration register.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-0 | RESERVED | R/W | 0h | Reserved |
SPARE_CNFG1 is shown in Table 8-43.
Return to the Summary Table.
Spare configuration register.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-0 | RESERVED | R/W | 0h | Reserved |
HS_REG_CNFG3 is shown in Table 8-44.
Return to the Summary Table.
Configures HS ITRIP settings.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | RESERVED | R/W | 0h | Reserved |
| 14 | RESERVED | R/W | 0h | Reserved |
| 13 | RESERVED | R/W | 0h | Reserved |
| 12 | RESERVED | R/W | 0h | Reserved |
| 11-10 | HS_OUT_ITRIP_FREQ | R/W | 0h | ITRIP FREQ settings for OUT8-12 00b - 1.7KHz 01b - 2.2KHz 10b - 3KHz 11b - 4.4KHz |
| 9-8 | HS_OUT_ITRIP_DG | R/W | 0h | Common ITRIP deglitch settings for OUT8-12 drivers 00b - 48 µs 01b - 40 µs 10b - 32 µs 11b - 24 µs |
| 7 | RESERVED | R/W | 0h | Reserved |
| 6 | RESERVED | R/W | 0h | Reserved |
| 5 | RESERVED | R/W | 0h | Reserved |
| 4 | HS_OUT12_ITRIP_EN | R/W | 0h | Enables ITRIP for high-side driver 12. |
| 3 | HS_OUT11_ITRIP_EN | R/W | 0h | Enables ITRIP for high-side driver 11. |
| 2 | HS_OUT10_ITRIP_EN | R/W | 0h | Enables ITRIP for high-side driver 10. |
| 1 | HS_OUT9_ITRIP_EN | R/W | 0h | Enables ITRIP for high-side driver 9. |
| 0 | HS_OUT8_ITRIP_EN | R/W | 0h | Enables ITRIP for high-side driver 8. |
SPARE_CNFG2 is shown in Table 8-45.
Return to the Summary Table.
Spare configuration register.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | RESERVED | R/W | 0h | Reserved |
| 14 | RESERVED | R/W | 0h | Reserved |
| 13 | RESERVED | R/W | 0h | Reserved |
| 12 | RESERVED | R/W | 0h | Reserved |
| 11 | RESERVED | R/W | 0h | Reserved |
| 10 | RESERVED | R/W | 0h | Reserved |
| 9 | RESERVED | R/W | 0h | Reserved |
| 8 | RESERVED | R/W | 0h | Reserved |
| 7 | RESERVED | R/W | 0h | Reserved |
| 6 | RESERVED | R/W | 0h | Reserved |
| 5 | RESERVED | R/W | 0h | Reserved |
| 4 | RESERVED | R/W | 0h | Reserved |
| 3 | RESERVED | R/W | 0h | Reserved |
| 2 | RESERVED | R/W | 0h | Reserved |
| 1 | RESERVED | R/W | 0h | Reserved |
| 0 | RESERVED | R/W | 0h | Reserved |
OUT1_HS_MODE_DC is shown in Table 8-46.
Return to the Summary Table.
Configures 10 bits for duty cycle
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | RESERVED | R/W | 0h | Reserved |
| 14 | RESERVED | R/W | 0h | Reserved |
| 13 | RESERVED | R/W | 0h | Reserved |
| 12 | RESERVED | R/W | 0h | Reserved |
| 11 | RESERVED | R/W | 0h | Reserved |
| 10 | RESERVED | R/W | 0h | Reserved |
| 9-0 | OUT1_DC | R/W | 0h | 10-bit resolution control of Duty Cycle for dedicated PWM generator for OUT1 with max value of 1022 when OUT1_MODE=1. |
OUT2_HS_MODE_DC is shown in Table 8-47.
Return to the Summary Table.
Configures 10 bits for duty cycle
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | RESERVED | R/W | 0h | Reserved |
| 14 | RESERVED | R/W | 0h | Reserved |
| 13 | RESERVED | R/W | 0h | Reserved |
| 12 | RESERVED | R/W | 0h | Reserved |
| 11 | RESERVED | R/W | 0h | Reserved |
| 10 | RESERVED | R/W | 0h | Reserved |
| 9-0 | OUT2_DC | R/W | 0h | 10-bit resolution control of Duty Cycle for dedicated PWM generator for OUT2 with max value of 1022 when OUT2_MODE=1. |