SLVSHF3 October 2024 LP5899-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|---|---|
| fSCLK,NORMAL | SCLK clock frequency in NORMAL state | 20 | MHz | |||
| fSCLK,INIT | SCLK clock frequency in INIT state | 5 | MHz | |||
| tLEAD,CS | Delay time, first SCLK rising edge after CS falling edge | 15 | ns | |||
| tLAG,CS | Delay time, CS rising edge after final SCLK falling edge | 5 | ns | |||
| tSU,SDI | SDI input data setup time before SCLK rising egde | 10 | ns | |||
| tHD,SDI | SDI input data hold time after SCLK rising edge | 5 | ns | |||
| twh,CS | Pulse duration, CS high | 40 | ns | |||
| tSU,SIN | SIN input data setup time before CLK_O rising edge | 10 | ns | |||
| tHD,SIN | SIN input data hold time after CLK_O rising edge | 2 | ns | |||