SLVSHP8A January 2026 – June 2026 TPS544B28
PRODUCTION DATA
READ_IOUT is shown in Figure 8-26 and described in Table 8-35.
Return to the Summary Table.
Write Transaction: N/A
Read Transaction: Read Word
Data Format: LINEAR11
NVM Back-up: No
Updates: On-the-fly The READ_IOUT command returns the measured SW output current in Amperes. See Telemetry for more details.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| EXPONENT_IOUT | READ_IOUT | ||||||
| R-1Ah | R-XXh | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| READ_IOUT | |||||||
| R-XXh | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-11 | EXPONENT_IOUT | R | 1Ah | Linear format two's complement exponent. Fixed exponent of -5 resulting in 0.03125A LSB. |
| 10-0 | READ_IOUT | R | X | Output current reading. Bit [10] is tied 0 because device does not support negative values. |