SLVSHP8A January 2026 – June 2026 TPS544B28
PRODUCTION DATA
VOUT_UV_FAULT_RESPONSE is shown in Figure 8-16 and described in Table 8-22.
Return to the Summary Table.
Write Transaction: Write Word
Read Transaction: Read Word
Data Format: Unsigned Binary (1 byte)
NVM Back-up: EEPROM
Updates: On-the-fly The VOUT_OV_FAULT_RESPONSE command instructs the device on what action to take in response to an output under-voltage fault.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | RS_UV | TD_UV | |||||
| R-0h | R/W-Xh | R-2h | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-6 | RESERVED | R | 0h | Reserved |
| 5-3 | RS_UV | R/W | X | Output voltage under voltage retry setting. On reset the value will be determined by NVM.
|
| 2-0 | TD_UV | R | 2h | These bits select the delay from the detection of the the fault condition signal to the rail shutting down. In other words, this sets the fault de-glitch duration such that if the fault condition goes away before the delay counter expires, then the delay counter is reset to zero. The error in the deglitch counter is +/- 1 us so this will be more visible with lower settings. The hiccup duration or the time between consecutive restart attempts is also configured with a Response delay of 64us and a Hiccup delay of 52ms.
|