SLVSHP8A January 2026 – June 2026 TPS544B28
PRODUCTION DATA
RESTORE_USER_ALL is shown in Figure 8-6 and described in Table 8-9.
Return to the Summary Table.
Write Transaction: Send Byte
Read Transaction: N/A
Data Format: Data-less
NVM Back-up: No
Updates: On-the-fly The RESTORE_USER_ALL command instructs the PMBus device to copy the entire contents of the non-volatile User Store Memory to the matching locations in the Operating Memory. Any values set through a Pin Detection during the last power-cycle will overwrite the values in Operating Memory, also overwriting the value retrieved from the User Store.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESTORE_USER_ALL | |||||||
| W-0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | RESTORE_USER_ALL | W | 0h | N/A |