SLVSHP8A January 2026 – June 2026 TPS544B28
PRODUCTION DATA
A resistor between the ADR pin and AGND sets the preconfigured PMBus address and Fault Recovery Mode in the memory map. Refer to Table 7-5for the list of PMBus addresses and Fault Recovery Modes selectable by an external resistor. In this application, shorting the pin to AGND using a 0Ω resistor selects a PMBus address of 21h and the Hiccup Fault Recovery Mode.