SLVSHP8A January 2026 – June 2026 TPS544B28
PRODUCTION DATA
The device allows users to select the switching frequency, current limit, and soft start time by connecting a resistor from the MS1 pin to AGND pin. Table 7-5 lists the resistor values for the switching frequency, operation mode, and soft start selections. A ±1% tolerance resistor with a typical temperature coefficient of ±100ppm/°C is required for accurate detection across the device operating range.
The MS1 state is set and latched during the internal power-on delay period. Changing the MS1 pin resistance after the power-on delay does not change the status of the device.
To make sure the internal circuit detects the resistor value correctly, do not place any capacitor on the MS1 pin.
| MS1 PIN RESISTANCE TO AGND (kΩ) | SWITCHING FREQUENCY (fSW) (kHz)(1) |
VALLEY CURRENT LIMIT (A) | SS TIME (ms) | |
|---|---|---|---|---|
| 0 / GND | 600(2) | 21(2) | 1(2) | |
| 0.82 | 1200 | 21 | 1 | |
| 1.2 | 600 | 21 | 4 | |
| 1.8 | 800 | 21 | 4 | |
| 2.2 | 1200 | 21 | 4 | |
| 2.7 | 600 | 18 | 1 | |
| 3.3 | 800 | 18 | 1 | |
| 3.9 | 1200 | 18 | 1 | |
| 4.7 | 600 | 18 | 4 | |
| 5.6 | 800 | 18 | 4 | |
| 6.8 | 1200 | 18 | 4 | |
| 8.2 | 600 | 15 | 1 | |
| 10 | 800 | 15 | 1 | |
| 12 | 1200 | 15 | 1 | |
| 15 | 600 | 15 | 4 | |
| 18 | 800 | 15 | 4 | |
| 22 | 1200 | 15 | 4 | |
| 27 | 600 | 13 | 1 | |
| 39 | 800 | 13 | 1 | |
| 47 | 1200 | 13 | 1 | |
| 56 | 600 | 13 | 4 | |
| 68 | 800 | 13 | 4 | |
| 82 | 1200 | 13 | 4 | |
| ≥ 118 (FLOAT/VCC) | 800 | 21 | 1 | |