SLVSHR3 July 2024 TPS551892-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Voltage range at terminals (2) | VIN, SW1 | –0.3 | 42 | V |
| BOOT1 | SW1–0.3 | SW1+6 | V | |
| VCC, PG, CC, FSW, COMP, FB, MODE, CDC, DITH/SYNC, EXTVCC | –0.3 | 6 | V | |
| VOUT, SW2, ISP, ISN | –0.3 | 25 | V | |
| EN | -0.3 | 20 | V | |
| BOOT2 | SW2–0.3 | SW2+6 | V | |
| PG, CC, FSW, COMP, FB, MODE, CDC, DITH/SYNC, EXTVCC | –0.3 | VCC+0.3 | V | |
| TJ | Operating Junction, TJ(3) | –40 | 150 | °C |
| Tstg | Storage temperature | –65 | 150 | °C |