Home Power management DC/DC switching regulators DC/DC converters

TPS551892-Q1

ACTIVE

Automotive, 27V 8A fully integrated buck-boost converter

TPS551892-Q1

ACTIVE

Product details

Rating Automotive Topology Buck-Boost Vin (max) (V) 27 Vin (min) (V) 3 Vout (max) (V) 22 Vout (min) (V) 0.8 Switch current limit (typ) (A) 8 Features Enable, Frequency synchronization, Light-load efficiency, Load Disconnect, Power good, Spread Spectrum, Synchronous rectification, UVLO adjustable EMI & noise features Frequency Dithering, Spread Spectrum Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00076 Duty cycle (max) (%) 100 TI functional safety category Functional Safety-Capable
Rating Automotive Topology Buck-Boost Vin (max) (V) 27 Vin (min) (V) 3 Vout (max) (V) 22 Vout (min) (V) 0.8 Switch current limit (typ) (A) 8 Features Enable, Frequency synchronization, Light-load efficiency, Load Disconnect, Power good, Spread Spectrum, Synchronous rectification, UVLO adjustable EMI & noise features Frequency Dithering, Spread Spectrum Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00076 Duty cycle (max) (%) 100 TI functional safety category Functional Safety-Capable
VQFN-HR (RYQ) 21 15 mm² (5 mm × 3 mm)
  • AEC-Q100 qualified:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
  • Wide input and output voltage range
    • Wide input voltage range: 3.0V to 27V (absolute maximum. 42V)
    • Programmable output voltage range: 0.8V to 22V
    • ±1% reference voltage accuracy
    • Adjustable output voltage compensation for voltage droop over the cable
    • ±5% accurate output current monitoring
  • High efficiency over entire load range
    • 96% efficiency at VIN = 12V, VOUT = 20V and IOUT = 3A
    • Programmable PFM and FPWM mode at light load
  • Avoid frequency interference and crosstalk
    • Optional clock synchronization
    • Programmable switching frequency from 200kHz to 2.2MHz
  • EMI mitigation
    • Optional programmable spread spectrum
    • Lead-less package
  • Rich protection features
    • Output overvoltage protection
    • Hiccup mode for output short-circuit protection
    • Thermal shutdown protection
    • 8 A average inductor current limit
  • Small solution size
    • Maximum switching frequency up to 2.2MHz
    • 3.0mm × 5.0mm HotRod™ QFN package
  • AEC-Q100 qualified:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
  • Wide input and output voltage range
    • Wide input voltage range: 3.0V to 27V (absolute maximum. 42V)
    • Programmable output voltage range: 0.8V to 22V
    • ±1% reference voltage accuracy
    • Adjustable output voltage compensation for voltage droop over the cable
    • ±5% accurate output current monitoring
  • High efficiency over entire load range
    • 96% efficiency at VIN = 12V, VOUT = 20V and IOUT = 3A
    • Programmable PFM and FPWM mode at light load
  • Avoid frequency interference and crosstalk
    • Optional clock synchronization
    • Programmable switching frequency from 200kHz to 2.2MHz
  • EMI mitigation
    • Optional programmable spread spectrum
    • Lead-less package
  • Rich protection features
    • Output overvoltage protection
    • Hiccup mode for output short-circuit protection
    • Thermal shutdown protection
    • 8 A average inductor current limit
  • Small solution size
    • Maximum switching frequency up to 2.2MHz
    • 3.0mm × 5.0mm HotRod™ QFN package

The TPS551892-Q1 is a synchronous buck-boost converter that is optimized for converting battery voltage or adapter voltage into power supply rails. The TPS551892-Q1 integrates four MOSFET switches providing a compact solution for a variety of applications. The TPS551892-Q1 has up to 27V input voltage capability. When working in boost mode, the TPS551892-Q1 can deliver 60W from a 12V input. It is capable of delivering 45W from 9V input voltage.

The TPS551892-Q1 employs an average current-mode control scheme. The switching frequency is programmable from 200kHz to 2.2MHz by an external resistor and can be synchronized to an external clock. The TPS551892-Q1 also provides optional spread spectrum to minimize peak EMI.

The TPS551892-Q1 offers output over-voltage protection, average inductor current limit, cycle-by-cycle peak current limit, output short circuit protection. The TPS551892-Q1 also ensures safe operating with optional output current limit and hiccup-mode protection in sustained overload conditions.

The TPS551892-Q1 can use a small inductor and small capacitors with high switching frequency. It is available in a 3.0mm × 5.0mm QFN package.

The TPS551892-Q1 is a synchronous buck-boost converter that is optimized for converting battery voltage or adapter voltage into power supply rails. The TPS551892-Q1 integrates four MOSFET switches providing a compact solution for a variety of applications. The TPS551892-Q1 has up to 27V input voltage capability. When working in boost mode, the TPS551892-Q1 can deliver 60W from a 12V input. It is capable of delivering 45W from 9V input voltage.

The TPS551892-Q1 employs an average current-mode control scheme. The switching frequency is programmable from 200kHz to 2.2MHz by an external resistor and can be synchronized to an external clock. The TPS551892-Q1 also provides optional spread spectrum to minimize peak EMI.

The TPS551892-Q1 offers output over-voltage protection, average inductor current limit, cycle-by-cycle peak current limit, output short circuit protection. The TPS551892-Q1 also ensures safe operating with optional output current limit and hiccup-mode protection in sustained overload conditions.

The TPS551892-Q1 can use a small inductor and small capacitors with high switching frequency. It is available in a 3.0mm × 5.0mm QFN package.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPS551892-Q1, Automotive, 27V, 8A, Fully Integrated Buck-boost Converter datasheet PDF | HTML Jul 18, 2024
Functional safety information TPS551892-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML Jul 31, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS552892EVM — TPS552892 evaluation module

The TPS552892 is a synchronous buck-boost converter that is optimized for converting battery voltage or adaptor voltage into power supply rails. The TPS552892 integrates four MOSFET switches providing a compact solution for USB Power Delivery (USB PD) application.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RYQ) 21 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos