SLVSHW9B August 2024 – January 2025 TPS62914-Q1 , TPS62916-Q1 , TPS62918-Q1
PRODUCTION DATA
The following table shows the list of recommended components for most applications.
| REFERENCE | PART NUMBER | DESCRIPTION | MANUFACTURER |
|---|---|---|---|
| L1 | XGL4030-102MEC or XGL5030-102MEC | Inductor: 1.0μH | Coilcraft |
| CIN | C2012X7S1E106K125AC | Ceramic capacitors: 2 × 10µF ±10% 25V Ceramic Capacitor X7S 0805 | TDK |
| COUT | C2012X7S1A226M125AC | Ceramic capacitors: 6 × 22µF, 10V, ±20%, X7S, 0805 | TDK |
| Lf |
BLE32SN120SN1L |
Ferrite Bead | MuRata |
| Cf | C2012X7S1A226M125AC | Ceramic capacitor: 1 × 22µF, 10V, ±20%, X7S, 0805 × 22µF, 10V, ±20%, X7S, 0805 | TDK |
| CNR/SS, CFF | Ceramic capacitor | Standard | |
| R1, R2, R3, R4 | Resistor | Standard |