SLVSI17 June   2025 TPD4S201-Q1

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings—JEDEC Specification
    3. 5.3 ESD Ratings—IEC Specification
    4. 5.4 ESD Ratings—ISO Specification
    5. 5.5 Recommended Operating Conditions
    6. 5.6 Thermal Information
    7. 5.7 Electrical Characteristics
    8. 5.8 Timing Requirements
    9. 5.9 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 4-Channels of Short-to-VBUS Overvoltage Protection (CC1, CC2, SBU1, SBU2 Pins or CC1, CC2, DP, DM Pins): 28-VDC Tolerant
      2. 6.3.2 4-Channels of IEC 61000-4-2 ESD Protection (CC1, CC2, SBU1, SBU2 Pins)
      3. 6.3.3 CC1, CC2 Overvoltage Protection FETs 600-mA Capable for Passing VCONN Power
      4. 6.3.4 CC Dead Battery Resistors Integrated for Handling the Dead Battery Use Case in Mobile Devices
    4. 6.4 Device Functional Modes
  8. Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
        1. 7.2.1.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
        1. 7.2.2.1 VBIAS Capacitor Selection
        2. 7.2.2.2 CC Line Capacitance
        3. 7.2.2.3 FLT Pin Operation
        4. 7.2.2.4 Dead Battery Operation
        5. 7.2.2.5 Reference
      3. 7.2.3 Application Curves
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Design Requirements

In this application example, we study the protection requirements for a USB Type-C DRP Port, fully equipped with USB-PD, and 100W charging. The TPS2674x-Q1 is used to easily enable a DRP port. Both the CC and SBU pins are susceptible to short-to-Vbus events. With 100W charging, VBUS operates at 20V, requiring the CC and SBU pins to tolerate 20VDC. With these protection requirements present for the USB Type-C connector, the TPD4S201-Q1 is used.

The Design Parameters table lists the TPD4S201-Q1 design parameters.

Table 7-1 Design Parameters
DESIGN PARAMETER EXAMPLE VALUE
VBUS nominal operating voltage 20V
Short-to-VBUS tolerance for the CC and SBU pins 50V
VBIAS nominal capacitance 0.1µF
Dead battery charging 100W