SLVSI17 June 2025 TPD4S201-Q1
PRODUCTION DATA
The VPWR pin provides power to all the circuitry in the TPD4S201-Q1. It is recommended a 1-µF decoupling capacitor is placed as close as possible to the VPWR pin. If USB PD is desired to be operated in dead battery conditions, it is critical that the TPD4S201-Q1 share the same power supply as the PD controller in dead battery boot-up (such as sharing the same dead battery LDO). See the CC Dead Battery Resistors Integrated for Handling the Dead Battery Use Case in Mobile Devices section for more details.