SLVSI74A July   2025  – November 2025 TLV61290

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 System Characteristics
    7. 6.7 I2C Interface Timing Characteristics
    8. 6.8 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Output Voltage Setting
      2. 7.3.2 Switching frequency and Spread Spectrum Function
    4. 7.4 Device Functional Modes
      1. 7.4.1  Enable and Start-up
      2. 7.4.2  Operation Mode Setting
      3. 7.4.3  Bypass Mode
      4. 7.4.4  Boost Control Operation
      5. 7.4.5  Auto PFM Mode
      6. 7.4.6  Forced PWM Mode
      7. 7.4.7  Ultrasonic Mode
      8. 7.4.8  Output Discharge
      9. 7.4.9  Undervoltage Lockout
      10. 7.4.10 Current Limit Operation
      11. 7.4.11 Output Short-to-Ground Protection
      12. 7.4.12 Thermal Shutdown
      13. 7.4.13 Power-Good Indication Status
    5. 7.5 Programming
      1. 7.5.1 Data Validity
      2. 7.5.2 START and STOP Conditions
      3. 7.5.3 Byte Format
      4. 7.5.4 Acknowledge (ACK) and Not Acknowledge (NACK)
      5. 7.5.5 Target Address and Data Direction Bit
      6. 7.5.6 Single Read and Write
      7. 7.5.7 Multi-Read and Multi-Write
    6. 7.6 Register Maps
      1. 7.6.1 DeviceID Register
      2. 7.6.2 CONFIG Register
      3. 7.6.3 VOUTFLOORSET Register
      4. 7.6.4 ILIMBSTSET Register
      5. 7.6.5 VOUTROOFSET Register
      6. 7.6.6 STATUS Register
      7. 7.6.7 ILIMPTSET Register
      8. 7.6.8 BSTLOOP Register
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 TLV61290 with 2.5V-4.35V VIN, 3.4V VOUT, 4A Output Current
        1. 8.2.1.1 Design Requirement
        2. 8.2.1.2 Detailed Design Parameters
          1. 8.2.1.2.1 Inductor Selection
          2. 8.2.1.2.2 Output Capacitor
          3. 8.2.1.2.3 Input Capacitor
          4. 8.2.1.2.4 Checking Loop Stability
        3. 8.2.1.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
      3. 8.4.3 Thermal Information
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Third-Party Products Disclaimer
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information
    1.     79
Checking Loop Stability

The first step of circuit and stability evaluation is to look from a steady-state perspective at the following signals:

  • Switching node, SW
  • Inductor current, IL
  • Output ripple voltage, VOUT(AC)

These are the basic signals that need to be measured when evaluating a switching converter. Signs of instability in the regulation loop include switching waveforms showing large duty cycle jitter, or the output voltage or inductor current showing oscillations. This is often a result of board layout and/or L-C combination.

As a next step in the evaluation of the regulation loop, the load transient response is tested. The time between the application of the load transient and the turn on of the P-channel MOSFET, enable the output capacitor to supply all of the current required by the load. VOUT immediately shifts by an amount equal to ΔI(LOAD) x ESR, where ESR is the effective series resistance of COUT. ΔI(LOAD) begins to charge or discharge COUT generating a feedback error signal used by the regulator to return VOUT to its steady-state value. The results are most easily interpreted when the device operates in PWM mode.

During this recovery time, monitor VOUT for settling time, overshoot or ringing that helps judge the stability of the converter. Without any ringing, the loop has usually more than 45° of phase margin. Because the damping factor of the circuitry is directly related to several resistive parameters (that is, MOSFET rDS(on)) that are temperature dependent, the loop stability analysis has to be done over the input voltage range, load current range, and temperature range.

The TLV61290 series of step-up converters have been optimized to operate with a effective inductance in the range of 330nH to 560nH and with output capacitors in the range of 11µF to 100µF. The internal compensation is optimized for an output filter of L = 0.47µH and effective CO = 14µF.

Table 8-3 Component List
REFERENCEDESCRIPTIONPART NUMBER, MANUFACTURER(1)
CIN22μF, 10V, 0603, X5R ceramicGRM187R61A226ME15D
COUT2 x 22μF, 10V, 0603, X5R ceramic2 x GRM187R61A226ME15D
L450nH, 13.8mΩ, 4.0mm x 4.0mm x 1.2mmXGL4012-451