SLVSI80 March 2026 TPS552852
PRODUCTION DATA
The TPS552852 can operate over a wide range of 2.4V to 22V input voltage and output 0.8V to 15V. The TPS552852 can transition among buck mode, buck-boost mode, and boost mode smoothly according to the input voltage and the setting output voltage. The TPS552852 operates in buck mode when the input voltage is greater than the output voltage and in boost mode when the input voltage is less than the output voltage. When the input voltage is close to the output voltage, the TPS552852 operates in one-cycle buck and one-cycle boost mode alternately.