SLVSI85 January 2025 TSM36CA-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VRWM | Reverse stand-off voltage | –36 | 36 | V | ||
| VBR | Breakdown voltage(1) | IIO = 10mA, IO to GND and GND to IO | 37.8 | 44.2 | V | |
| VCLAMP | Surge clamping voltage, tp = 8/20µs (2) | IPP = 10A, IO to GND | 47 | 58 | V | |
| VCLAMP | Surge clamping voltage, tp = 8/20µs (2) | IPP = 20A, IO to GND | 55 | 71 | V | |
| ILEAK | Leakage current | VIO = +36V | 25 | 100 | nA | |
| RDYN | Dynamic resistance | tp = 8/20µs, from IO to GND | 1.0 | Ω | ||
| CLINE | Line capacitance | VIO = 0V, f = 1MHz, Vp-p = 30mV | 15 | 20 | pF | |