SLVSI85 January 2025 TSM36CA-Q1
PRODUCTION DATA
| Parameter | MIN | MAX | UNIT | |
|---|---|---|---|---|
| PPPM | IEC 61000-4-5 Power (tp - 8/20 µs) Peak Pulse Power at 25℃ | 1400 | W | |
| IPPM | IEC 61000-4-5 Current (tp - 8/20 µs) Peak Pulse Current at 25℃ | 20 | A | |
| TA | Operating free-air temperature | –55 | 150 | °C |
| Tstg | Storage temperature | –65 | 155 | °C |