SLVSIA0 November 2024 MMBZ30VCL
PRODUCTION DATA
The MMBZ30VCL is a dual channel unidirectional or single channel bidirectional ESD in a common cathode configuration. The device's low capacitance and low leakage features enable use in high speed applications. The low dynamic resistance allows low clamping voltage to help protect systems against transient events.
The MMBZ30VCL is packaged in the SOT-23, providing two channels of robust transient protection in one space-efficient form factor.
Typical Application