SLVSIA0 November 2024 MMBZ30VCL
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VF | Forward Voltage | IF = 10mA, TA = 25°C | 1.1 | V | ||
| VRWM | Reverse stand-off voltage | TA = 25°C | 24 | V | ||
| VBR | Breakdown voltage (1) | IT = 10mA, TA = 25°C | 24.8 | 34.8 | V | |
| VCLAMP | Clamping voltage (2) | IPPM = 0.5A, tp = 10/1000µs | 31 | 40 | V | |
| ILEAK | Leakage current | VIO = ±24V | 1 | 25 | nA | |
| SZ | Temperature Coefficient | IZ = 10mA | 13 | mV/C | ||
| CL | Line capacitance | VIO = 0V, f = 1MHz, Vpp = 30mV | 4.5 | pF | ||