SLVSIC3 March 2026 TLV61047-Q1
PRODUCTION DATA
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | DDC NO. | ||
| SW | 1 | PWR | The switch pin of the converter. This pin is connected to the drain of the internal power MOSFET. |
| GND | 2 | G | Ground |
| FB | 3 | I | Voltage feedback of output voltage. Connected to the center tap of a resistor divider to program the output voltage. |
| EN | 4 | I | Enable logic input. Logic high voltage enables the device. Logic low voltage disables the device and turns the device into shutdown mode. |
| VIN | 5 | I | IC power supply input |