Home Power management DC/DC switching regulators DC/DC converters
NEW

TLV61047-Q1

ACTIVE

Automotive, 20V input voltage, 28V output voltage, 2.2A nonsynchronous boost converter

Product details

Rating Automotive Topology Boost Vin (max) (V) 20 Vin (min) (V) 1.8 Vout (max) (V) 28 Vout (min) (V) 4.5 Switch current limit (typ) (A) 2.2 Features Enable, Fixed soft start, Light-load efficiency, Nonsynchronous rectification Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000025 Duty cycle (max) (%) 92 TI functional safety category Functional Safety-Capable
Rating Automotive Topology Boost Vin (max) (V) 20 Vin (min) (V) 1.8 Vout (max) (V) 28 Vout (min) (V) 4.5 Switch current limit (typ) (A) 2.2 Features Enable, Fixed soft start, Light-load efficiency, Nonsynchronous rectification Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000025 Duty cycle (max) (%) 92 TI functional safety category Functional Safety-Capable
SOT-23-THN (DDC) 5 8.12 mm² 2.9 x 2.8
  • AEC-Q100 qualified:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
  • Functional Safety-Capable
  • Input voltage range: 1.8V to 20V
  • Output voltage range: 4.5V to 28V
  • Integrated low-side FET: 200mΩ
  • High efficiency
    • Up to 89.7% efficiency at VIN = 5V to VOUT = 12V, and IOUT = 0.25A
    • Up to 90.4% efficiency at VIN = 12V to VOUT = 28V, and IOUT = 0.35A
  • Peak switch current limit: 2.2A
  • Switching frequency: 2.4MHz
  • Reference voltage accuracy: ±2.0%
  • Typical quiescent current: 25µA
  • Typical shutdown current: 0.4µA
  • PFM operation mode at light load
  • Internal compensation
  • Internal soft start time: 2.5ms
  • Cycle-by-cycle current limit
  • Thermal shutdown protection
  • SOT-23-5 DDC package
  • AEC-Q100 qualified:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
  • Functional Safety-Capable
  • Input voltage range: 1.8V to 20V
  • Output voltage range: 4.5V to 28V
  • Integrated low-side FET: 200mΩ
  • High efficiency
    • Up to 89.7% efficiency at VIN = 5V to VOUT = 12V, and IOUT = 0.25A
    • Up to 90.4% efficiency at VIN = 12V to VOUT = 28V, and IOUT = 0.35A
  • Peak switch current limit: 2.2A
  • Switching frequency: 2.4MHz
  • Reference voltage accuracy: ±2.0%
  • Typical quiescent current: 25µA
  • Typical shutdown current: 0.4µA
  • PFM operation mode at light load
  • Internal compensation
  • Internal soft start time: 2.5ms
  • Cycle-by-cycle current limit
  • Thermal shutdown protection
  • SOT-23-5 DDC package

The TLV61047-Q1 is a high-voltage, non-synchronous boost converter that integrates a 200mΩ low side power switch to provide an easy use and small size power design. The TLV61047-Q1 has a wide input voltage range from 1.8V to 20V and output voltage covers up to 28V with 2.2A switch current capability.

The TLV61047-Q1 uses adaptive constant off-time peak current control topology to regulate the output voltage. At heavy to light load condition, the TLV61047-Q1 works in pulse width modulation (PWM) mode until trigger the minimum peak current (typical 300mA). At lighter load condition , the devices work in pulse frequency modulation (PFM) mode to improve the efficiency and ripple performance.

The quasi-constant switching frequency is internally set to 2.4MHz, allowing the use of extremely small surface mount inductor and capacitors. The TLV61047-Q1 has built in 2.5ms soft start to minimize the inrush current during start-up. Additional features include internal compensation, cycle-by-cycle current limit, and thermal shutdown.

The TLV61047-Q1 is available in an SOT-23-5 DDC package.

The TLV61047-Q1 is a high-voltage, non-synchronous boost converter that integrates a 200mΩ low side power switch to provide an easy use and small size power design. The TLV61047-Q1 has a wide input voltage range from 1.8V to 20V and output voltage covers up to 28V with 2.2A switch current capability.

The TLV61047-Q1 uses adaptive constant off-time peak current control topology to regulate the output voltage. At heavy to light load condition, the TLV61047-Q1 works in pulse width modulation (PWM) mode until trigger the minimum peak current (typical 300mA). At lighter load condition , the devices work in pulse frequency modulation (PFM) mode to improve the efficiency and ripple performance.

The quasi-constant switching frequency is internally set to 2.4MHz, allowing the use of extremely small surface mount inductor and capacitors. The TLV61047-Q1 has built in 2.5ms soft start to minimize the inrush current during start-up. Additional features include internal compensation, cycle-by-cycle current limit, and thermal shutdown.

The TLV61047-Q1 is available in an SOT-23-5 DDC package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TLV61047-Q1 Automotive 20VIN , 28VOUT , 2.2A Non-synchronous Boost Converter datasheet PDF | HTML 10 Mar 2026
Functional safety information TLV61047-Q1 and TLV61040-Q1 Functional Safety FIT Rate, FMD and Pin FMA (Rev. A) PDF | HTML 23 Jun 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLV61047QEVM-165 — TLV61047-Q1 evaluation module

The TLV61047-Q1 is a non-synchronous boost converter with 2.2A peak switching current capability. This EVM is designed with 2V to 9V input voltage and 12V output voltage applications. The feedback divider can be modified for other application conditions, according to the data sheet.

User guide: PDF | HTML
Not available on TI.com
Simulation model

TLV61047-Q1 PSpice Transient Model

SLVMEV4.ZIP (111 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDC) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos