SLVSID5 July   2025 TPS62893-Q1

PRODMIX  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Device Options
  6. 5Device and Documentation Support
    1. 5.1 Receiving Notification of Documentation Updates
    2. 5.2 Support Resources
    3. 5.3 Trademarks
    4. 5.4 Electrostatic Discharge Caution
    5. 5.5 Glossary
  7. 6Revision History
  8. 7Mechanical, Packaging, and Orderable Information

Features

  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to 125°C TA
    • –40°C to 150°C junction temperature range
  • Functional Safety-Capable
  • Input voltage range: 2.8V to 6V
  • ±0.5% output voltage accuracy
  • Output voltage range from 0.4V to 1.0V
  • 1.8mΩ and 0.7mΩ internal power MOSFETs
  • External compensation
  • Optional stacked operation for increased output current capability
  • Adjustable switching frequency from 833kHz to 3MHz (product preview)
  • External synchronization
  • Forced PWM or power save mode operation
  • Optimized load transient operation
  • Fixed frequency DCS-Control
  • Transient non-synchronous mode
  • Adjustable droop compensation
  • Optimized for small and low-profile inductors
  • I2C-compatible interface with up to 3.4MHz
  • Differential remote sense
  • Thermal pre-warning and thermal shutdown
  • Input and output overvoltage protection
  • Output discharge
  • Optional spread spectrum clocking
  • Telemetry for VIN, Temp, VOUT, and IOUT
  • Interrupt output
  • Power-good output with window comparator with adjustable thresholds
  • Available in 5.0mm × 6.0mm, VQFN package