SLVSID5 July   2025 TPS62893-Q1

PRODMIX  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Device Options
  6. 5Device and Documentation Support
    1. 5.1 Receiving Notification of Documentation Updates
    2. 5.2 Support Resources
    3. 5.3 Trademarks
    4. 5.4 Electrostatic Discharge Caution
    5. 5.5 Glossary
  7. 6Revision History
  8. 7Mechanical, Packaging, and Orderable Information

Description

The TPS6289x-Q1 devices are a family of pin-to-pin 30A, 40A, and 50A synchronous step-down DC/DC converters with I2C interface and differential remote sense. Low-resistance power switches allow up to 50A continuous output current at high ambient temperatures. The devices can operate in stacked mode to deliver higher output currents or to spread the power dissipation across multiple devices. In stacked operation, the converters frequencies are synchronized, share a common compensation signal and shift the phases to supply loads with several hundreds of amperes. The TPS6289x-Q1 family implements a fixed-frequency-DCS-Control scheme with adjustable switching frequency and adjustable loop compensation. The high switching frequency and loop bandwidth is optimized for low-profile- and small-size inductors and low output capacitance. Devices can operate in power-save mode (PSM) for maximum efficiency, or forced-PWM mode for best transient performance and lowest output voltage ripple. The I2C compatible interface offers several control, monitoring and warning features including telemetry data of input voltage, output voltage, output current, and temperature. Four SET pins can be used to program default settings before start-up.

Device Information
PART NUMBER(3) CURRENT RATING PACKAGE(1) PACKAGE SIZE(2)
TPS62891-Q1(4) 30A VAA (WQFN-FCRLF, 20) 5mm × 6mm
TPS62892-Q1(4) 40A
TPS62893-Q1 50A
For more information, see Section 7.
The package size (length × width) is a nominal value and includes pins, where applicable.
See the Device Options table.
Preview information (not Production Data)
TPS62893-Q1 TPS6289x-Q1
                    Simplified Schematic TPS6289x-Q1 Simplified Schematic