SLVSIF3 February 2025 TPS561300
ADVANCE INFORMATION
When the input voltage is above the UVLO threshold, the TPS561300 can operate in the normal switching modes. Normal continuous conduction mode (CCM) occurs when inductor peak current is above 0A. In CCM, the device operates at a fixed frequency.