SLVSIF3 February 2025 TPS561300
ADVANCE INFORMATION
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| BOOT | 6 | O | Supply input for the high-side NFET gate drive circuit. Connect a 0.1μF capacitor between BOOT and SW pins. |
| EN | 5 | I | This pin is the enable pin. Float the EN pin to enable. |
| FB | 4 | I | Converter feedback input. Connect to output voltage with feedback resistor divider for TPS542021, connect to output capacitors to get fixed 5V for TPS542025. |
| GND | 1 | — | Ground pin. Source terminal of low-side power NFET as well as the ground terminal for controller circuit. Connect sensitive VFB to this GND at a single point. |
| SW | 2 | O | Switch node connection between high-side NFET and low-side NFET. |
| VIN | 3 | — | Input voltage supply pin. The drain terminal of high-side power NFET. |