SLVSIQ6 May 2025 SN74ACT151-Q1
PRODUCTION DATA
The SN74ACT151-Q1 contains one 8 to 1 data selector/multiplexer with strobe (G) input, standard output (Y), and inverted output (W).
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
|---|---|---|---|
| SN74ACT151-Q1 | BQB (WQFN, 16) | 3.5mm x 2.5mm | 3.5mm x 2.5mm |
| PW (TSSOP, 16) | 5mm x 6.4mm | 5mm x 4.4mm |
Logic Diagram