SLVSIQ6 May 2025 SN74ACT151-Q1
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | -40°C to 125°C | UNIT | ||
|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | |||||
| tPLH | D | Y | 5V | 3.9 | 4.6 | 15.5 | ns |
| tPHL | 5V | 3.9 | 5.6 | 15.5 | ns | ||
| tPLH | D | W | 5V | 3.9 | 5.5 | 16.9 | ns |
| tPHL | 5V | 3.8 | 4.4 | 16.9 | ns | ||
| tPLH | A, B, or C | Y | 5V | 4 | 4.7 | 20.2 | ns |
| tPHL | 5V | 4.9 | 7.1 | 20.2 | ns | ||
| tPLH | A, B, or C | W | 5V | 4.9 | 7 | 21.6 | ns |
| tPHL | 5V | 3.9 | 4.6 | 21.6 | ns | ||
| tPLH | G | Y | 5V | 3 | 7 | 12.1 | ns |
| tPHL | 5V | 3 | 4.7 | 12.1 | ns | ||
| tPLH | G | W | 5V | 3.4 | 4.7 | 13.5 | ns |
| tPHL | 5V | 3.4 | 6.9 | 13.5 | ns | ||
| tr | Any W or Y | 5V | 2 | 3.4 | 4.8 | ns | |
| tf | 5V | 2.2 | 3.2 | 4.4 | ns | ||