SLVSIT7 May 2025 SN74AC2G101-Q1
PRODUCTION DATA
The SN74AC2G101-Q1 contains two independent D-type flip-flops with rising edge triggered configurable logic clock, active low clear, and data inputs. The clock inputs can be configured for many 1- and 2-input logic functions, including buffer, inverter, AND, OR, NAND, NOR, XOR, XNOR. All inputs have Schmitt-trigger architecture to support slow or noisy input signals..
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
|---|---|---|---|
| SN74AC2G101-Q1 | BQB (WQFN, 16) | 3.6mm × 2.6mm | 3.6mm × 2.6mm |
| PW (TSSOP, 16) | 6.4mm × 5mm | 5mm × 4.4mm |