SLVSIV1 March   2026 TLV61040-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Peak Current Control
      2. 6.3.2 Soft Start
      3. 6.3.3 Enable
      4. 6.3.4 Undervoltage Lockout
      5. 6.3.5 Thermal Shutdown
    4. 6.4 Device Functional Modes
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
        1. 7.2.2.1 Inductor Selection, Maximum Load Current
        2. 7.2.2.2 Setting The Output Voltage
        3. 7.2.2.3 Input and Output Capacitor Selection
        4. 7.2.2.4 Diode Selection
      3. 7.2.3 Application Curves
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Third-Party Products Disclaimer
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Device Functional Modes

The TLV61040-Q1 operates with an wide input voltage range of 1.8V to 20V and can generate output voltages up to 28V. The device operates in a pulse frequency modulation (PFM) scheme with constant peak current control. This control scheme maintains high efficiency over the entire load current range, and with a switching frequency up to 2MHz, the device enables the use of very small external components.

The converter monitors the output voltage, and the feedback voltage is connected to error amplifier with reference voltage of typically 1.233V. The output of error amplifier controls the off-time timer. After the timer ends, the internal switch turns on and the current ramps up. The switch turns off as soon as the inductor current reaches the internally set peak current of typically 400mA. See also Section 6.3.1. The second criteria that turns off the switch is the maximum ON-time of 6µs (typical). This action is to limit the maximum ON-time of the converter to cover for extreme conditions. As the switch is turned off, the external Schottky diode is forward biased, delivering the current to the output. The switch remains off for a minimum of 400ns (typical), or until the off timer is down. Using this PFM peak-current control scheme, the switching frequency of the converter depends on the output current, which results in high efficiency over the entire load current range.