SLVSIZ5 June 2025 SN74LV8T240-Q1
PRODUCTION DATA
The SN74LV8T240-Q1 device contains eight independent inverting line drivers with 3-state outputs. Each channel performs the Boolean function Y = A in positive logic. The channels are grouped in sets of four, with one OE pin controlling each set. The outputs can be put into a hi-Z state by applying a high on the associated OE pin.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
|---|---|---|---|
| SN74LV8T240-Q1 | RKS (VQFN, 20) | 4.5mm × 2.5mm | 4.5mm × 2.5mm |
| SN74LV8T240-Q1 | PW (TSSOP, 20) | 6.5mm × 6.4mm | 6.5mm × 4.4mm |
| SN74LV8T240-Q1 | DGS (VSSOP, 20) | 5.1mm × 4.9mm | 5.1mm × 3mm |
Logic
Diagram (Positive
Logic)