SLVSIZ5 June 2025 SN74LV8T240-Q1
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | VCC | TA = 25°C | -40°C to 125°C | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | ||||||
| tPLH | A | Y | CL = 15pF | 1.8V | 5.3 | 12.4 | 4.8 | 13.5 | ns | ||
| tPHL | 6.6 | 15.9 | 5.8 | 17.4 | ns | ||||||
| tPZH | OE | Y | CL = 15pF | 1.8V | 8.3 | 18.4 | 7.2 | 20.6 | ns | ||
| tPZL | 7.2 | 17.1 | 6.4 | 18.7 | ns | ||||||
| tPHZ | OE | Y | CL = 15pF | 1.8V | 7.1 | 13.6 | 6.3 | 15.4 | ns | ||
| tPLZ | 6.9 | 11.9 | 6.3 | 13.2 | ns | ||||||
| tPLH | A | Y | CL = 50pF | 1.8V | 7.3 | 16.7 | 6.5 | 18.3 | ns | ||
| tPHL | 8.3 | 19.6 | 7.5 | 21.8 | ns | ||||||
| tPZH | OE | Y | CL = 50pF | 1.8V | 10.6 | 23 | 9.5 | 25.7 | ns | ||
| tPZL | 9.2 | 21.2 | 8.3 | 23.4 | ns | ||||||
| tPHZ | OE | Y | CL = 50pF | 1.8V | 12.9 | 20.8 | 12.1 | 22.8 | ns | ||
| tPLZ | 12.6 | 19.3 | 12.1 | 20.6 | ns | ||||||
| tsk(o) | CL = 50pF | 1.8V | 0.5 | 0.5 | ns | ||||||
| tPLH | A | Y | CL = 15pF | 2.5V | 3.9 | 7.7 | 3.4 | 8.8 | ns | ||
| tPHL | 4.8 | 9.8 | 4.3 | 11.3 | ns | ||||||
| tPZH | OE | Y | CL = 15pF | 2.5V | 6.1 | 11.6 | 5.3 | 13.2 | ns | ||
| tPZL | 5.2 | 10.6 | 4.6 | 12.1 | ns | ||||||
| tPHZ | OE | Y | CL = 15pF | 2.5V | 5 | 8.6 | 4.4 | 9.9 | ns | ||
| tPLZ | 5.1 | 8 | 4.7 | 9 | ns | ||||||
| tPLH | A | Y | CL = 50pF | 2.5V | 5.3 | 10.6 | 4.7 | 12 | ns | ||
| tPHL | 6.2 | 12.5 | 5.6 | 14.3 | ns | ||||||
| tPZH | OE | Y | CL = 50pF | 2.5V | 8 | 14.9 | 7.1 | 16.9 | ns | ||
| tPZL | 6.9 | 13.5 | 6.2 | 15.4 | ns | ||||||
| tPHZ | OE | Y | CL = 50pF | 2.5V | 8.8 | 13.5 | 8.1 | 15 | ns | ||
| tPLZ | 9 | 12.9 | 8.6 | 14 | ns | ||||||
| tsk(o) | CL = 50pF | 2.5V | 0.3 | 0.4 | ns | ||||||
| tPLH | A | Y | CL = 15pF | 3.3V | 3.4 | 6.4 | 3 | 7.3 | ns | ||
| tPHL | 4.3 | 8.1 | 3.7 | 9.4 | ns | ||||||
| tPZH | OE | Y | CL = 15pF | 3.3V | 5.4 | 9.5 | 4.6 | 11 | ns | ||
| tPZL | 4.5 | 8.7 | 4 | 9.9 | ns | ||||||
| tPHZ | OE | Y | CL = 15pF | 3.3V | 3.9 | 6.9 | 3.3 | 8.1 | ns | ||
| tPLZ | 4.4 | 6.8 | 4.1 | 7.6 | ns | ||||||
| tPLH | A | Y | CL = 50pF | 3.3V | 4.6 | 8.8 | 4 | 10.1 | ns | ||
| tPHL | 5.5 | 10.4 | 4.9 | 11.9 | ns | ||||||
| tPZH | OE | Y | CL = 50pF | 3.3V | 7.1 | 12.4 | 6.3 | 14.1 | ns | ||
| tPZL | 6.1 | 11.3 | 5.6 | 12.9 | ns | ||||||
| tPHZ | OE | Y | CL = 50pF | 3.3V | 7 | 10.7 | 6.5 | 12 | ns | ||
| tPLZ | 7.7 | 10.8 | 7.3 | 11.6 | ns | ||||||
| tsk(o) | CL = 50pF | 3.3V | 0.3 | 0.4 | ns | ||||||
| tPLH | A | Y | CL = 15pF | 5V | 3.1 | 5.4 | 2.9 | 6.1 | ns | ||
| tPHL | 3.1 | 5.5 | 2.7 | 6.4 | ns | ||||||
| tPZH | OE | Y | CL = 15pF | 5V | 4 | 6.7 | 3.5 | 7.8 | ns | ||
| tPZL | 3.3 | 5.9 | 2.9 | 6.9 | ns | ||||||
| tPHZ | OE | Y | CL = 15pF | 5V | 3.1 | 5.1 | 2.8 | 6 | ns | ||
| tPLZ | 4.3 | 6 | 4.1 | 6.6 | ns | ||||||
| tPLH | A | Y | CL = 50pF | 5V | 4.1 | 7.2 | 3.7 | 8.1 | ns | ||
| tPHL | 4.2 | 7.2 | 3.7 | 8.4 | ns | ||||||
| tPZH | OE | Y | CL = 50pF | 5V | 5.4 | 9 | 4.7 | 10.3 | ns | ||
| tPZL | 4.6 | 8 | 4.1 | 9.2 | ns | ||||||
| tPHZ | OE | Y | CL = 50pF | 5V | 4.9 | 7.3 | 4.6 | 8.3 | ns | ||
| tPLZ | 6.2 | 8.5 | 6 | 9.1 | ns | ||||||
| tsk(o) | CL = 50pF | 5V | 0.4 | 0.4 | ns | ||||||