SLVSJ09A October 2026 – November 2026 MC121
PRODUCTION DATA
If the device is powered on with a magnetic field strength between BRP and BOP, then the internal Hall latch output signal is indeterminate. If the field strength is greater than BOP, then the internal Hall latch output signal is low. If the field strength is less than BRP, then the internal Hall latch output signal is high.