SLVSJ09A October 2026 – November 2026 MC121
PRODUCTION DATA
In soft commutation scheme, after a commutation event, the PWM duty cycle ramps up to DOUT during the rise angle, θSRISE and ramps back down to 0% during fall angle, θSFALL as shown in Figure 6-15. The purpose of soft commutation is to reduce acoustic noise compared to square commutation. The timing of the hall sensor signal transitions determines the time duration of the θSRISE and θSFALL angles during the electrical half cycles. The θSRISE and θSFALL angles can be programmed using the SRISE and SFALL bits.
When programming the SRISE, SFALL, and DEMAG_TIME bits, if the sum of θSRISE, θSFALL, and θDEMAG is greater than 180°, then θSRISE angle is reduced.