SLVSJ69
June 2025
BQ78702B
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Device and Documentation Support
4.1
Device Support
4.1.1
Third-Party Products Disclaimer
4.2
Documentation Support
4.3
Receiving Notification of Documentation Updates
4.4
Support Resources
4.5
Trademarks
4.6
Electrostatic Discharge Caution
4.7
Glossary
5
Mechanical, Packaging, and Orderable Information
5.1
Package Option Addendum
5.2
Tape and Reel Information
5.3
Mechanical Data
1
Features
Device qualified with the following results:
Device temperature grade 1: –40°C to +125°C ambient operating temperature range
Device HBM ESD classification level 2
Device CDM ESD classification level C1
Functional Safety-Compliant
Documentation to aid ISO 26262 and IEC 61508 system design
Systematic capability up to ASIL B and SIL2
Hardware intergity up to ASIL B and SIL 2
Measure 9 to 18 batteries in series per device, stackable up to 64 devices
Dedicated ADC with ±3.0mV accuracy for 1-5V input (-40°C to +125°C)
Cell voltage and battery pack current measurement synchronized to 64μs
Support limp mode with full redundancy
Integrated post-ADC configurable digital low-pass filters
Supports busbar without affecting measurement accuracy
12 GPIOs for temp sensor/analog/digital/I
2
C controller/SPI controller
Internal cell balancing
Balancing at 300mA
User controlled PWM adjustment cell balancing current
Built-in balancing thermal management with automatic pause and resume control
Robust daisy chain communication and support Ring Architecture
Hardware reset by host simulates POR-like event without battery removal
Support transformer and capacitive isolation
On chip memory for one time custom programming
Low power mode current <6μA
Compatible with BQ79600-Q1 with SPI/UART interface