SLVSJ80 October 2025 LM25139
PRODUCTION DATA
The LM25139 includes an output voltage monitoring signal for VOUT to simplify sequencing and supervision. The power-good signal is used for start-up sequencing of downstream converters, fault protection, and output monitoring. The power-good output (PG) switches to a high impedance open-drain state when the output voltage is in regulation. The PG switches low when the output voltage drops below the lower power-good threshold (92% typical) or rises above the upper power-good threshold (110% typical). A 25µs deglitch filter prevents false tripping of the PG during transients. TI recommends a pullup resistor of 100kΩ (typical) from PG to the relevant logic rail.