SLVSJ88 October 2026 TDZ8907
ADVANCE INFORMATION
The small footprint of TDZ8907 and minimal required components allow for applications to use a 2 layer board design with most of the signals and power traces laid out on the same layer as the IC. Consider all the critical components to be placed close to the IC on the same layer. The following sections provide further guidance on each of the critical signals and component routings.