SLVSJC0 July 2025 SN74AHC373-Q1
PRODUCTION DATA
The SN74AHC373-Q1 contains eight D-type latches. All channels share a latch enable (LE) input and output enable (OE) input.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
|---|---|---|---|
| SN74AHC373-Q1 | PW (TSSOP, 20) | 6.5mm × 6.4mm | 6.5mm x 4.4mm |
| DGS (VSSOP, 20) | 5.1mm × 4.9mm | 5.1mm × 3.0mm | |
| RKS (VQFN, 20) | 4.5mm × 2.5mm | 4.5mm × 2.5mm |
Functional Block Diagram