SLVSJC0 July 2025 SN74AHC373-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | -40°C to 125°C | UNIT | ||
|---|---|---|---|---|---|---|
| MIN | TYP | MAX | ||||
| VOH | IOH = –50μA | 2V to 5.5V | VCC-0.1 | VCC - 0.01 | V | |
| IOH = −4mA | 3V | 2.48 | 2.9 | |||
| IOH = −8mA | 4.5V | 3.8 | 4.3 | |||
| VOL | IOL = 50μA | 2V to 5.5V | 0.01 | 0.1 | V | |
| IOL = 4mA | 3V | 0.1 | 0.44 | |||
| IOL = 8mA | 4.5V | 0.2 | 0.44 | |||
| II | VI = 5.5V or GND and VCC = 0V to 5.5V | 0V to 5.5V | ±0.001 | ±1 | µA | |
| IOZ | VO = VCC or GND and VCC = 5.5V | 5.5V | 0.2 | ±5 | µA | |
| ICC | VI = VCC or GND, IO = 0, and VCC = 5.5V | 5.5V | 0.3 | 40 | µA | |
| CI | VI = VCC or GND | 5V | 2 | 10 | pF | |
| CO | Vo = VCC or GND | 5V | 5 | pF | ||
| CPD | No load, F = 1MHz | 5V | 41 | pF | ||