SLVSJF0 October   2025 DRV7167

ADVANCE INFORMATION  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information_DRV7167A
    5. 5.5 Electrical Characteristics
  7. Parameter Measurement Information
    1. 6.1 Propagation Delay and Mismatch Measurement
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Control Inputs
      2. 7.3.2 Start-up and UVLO
      3. 7.3.3 Bootstrap Supply Regulation
      4. 7.3.4 Level Shift
      5. 7.3.5 Zero Voltage Detection (ZVD) Reporting
      6. 7.3.6 Short Circuit Protection (SCP)
      7. 7.3.7 Over Temperature Detection (OTD)
      8. 7.3.8 Fault Indication
    4. 7.4 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Typical Application - PWM Mode
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Examples
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information
    1. 11.1 Package Information
      1. 11.1.1 Mechanical Data

Feature Description

The DRV7167A device brings ease of designing high power density boards without the need for underfill while maintaining creepage and clearance requirements. The propagation delays between the high-side gate driver and low-side gate driver are matched to allow very tight control of dead time. Controlling the dead time is critical in GaN-based applications to maintain high efficiency. In DRV7167A HI and LI can be controlled independently. A very small propagation mismatch between the HI and LI to the drivers for both the falling and rising thresholds ensures dead times of < 10 ns. At the same time, the device also features a single PWM mode, with resistor settings for dead-time adjustment, for use with IO-limited controllers. Co-packaging the GaN FET half-bridge with the driver ensures minimized common source inductance. This minimized inductance has a significant performance impact on hard-switched topologies.

The built-in bootstrap circuit with overvoltage regulation prevents the high-side gate drive from exceeding the GaN FETs maximum gate-to-source voltage (Vgs) without any additional external circuitry. The built-in driver has an undervoltage lockout (UVLO) on the GVDD and bootstrap (BOOT-HS) rails. When the voltage is below the UVLO threshold voltage, the device ignores both the HI and LI signals to prevent the GaN FETs from being partially turned on. Below UVLO, if there is sufficient voltage (VGVDD > 2.5 V), the driver actively pulls the high-side and low-side gate driver output low. The UVLO threshold hysteresis prevents chattering and unwanted turnon due to voltage spikes.

VDS monitoring based short-circuit proteciton is implemented on both FETs. Zero-voltage detection (ZVD) reporting enables optimization of the dead-time to minimize third quandrant condution time.

Use an external VGVDD bypass capacitor with a value of 1 µF or higher. TI recommends a size of 0402 to minimize trace length to the pin. Place the bypass and bootstrap capacitors as close as possible to the device to minimize parasitic inductance.