SLVSJF7 August 2025 SN74AC09
PRODUCTION DATA
The SN74AC09 contains four independent 2-input AND gates with open-drain outputs.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
|---|---|---|---|
| SN74AC09 | PW (TSSOP, 14) | 5mm × 6.4mm | 5mm × 4.4mm |
| BQA (WQFN, 14) | 3mm x 2.5mm | 3mm x 2.5mm |