over operating free-air temperature range (unless otherwise
noted)
| PARAMETER(1) |
VOLTAGE RATING |
MIN |
NOM |
MAX |
UNIT |
| CVIN_3V3 |
Capacitance on VIN_3V3 |
6.3V |
5 |
10 |
|
µF |
| CLDO_3V3 |
Capacitance on LDO_3V3 |
6.3V |
5 |
10 |
25 |
µF |
| CLDO_1V5 |
Capacitance on LDO_1V5 |
4V |
4.5 |
|
12 |
µF |
| CVBUS |
Capacitance on VBUS(4) |
25V |
1 |
4.7 |
10 |
µF |
| CPP5V |
Capacitance on PP5V |
10V |
120(2) |
|
|
µF |
| CVSYSTPS25751A |
Capacitance on VSYS Sink from
VBUS(5) |
25V |
|
47 |
100 |
µF |
| CPPHVTPS25751AD |
Capacitance on PPHV Sink from
VBUS(5) |
25V |
|
47 |
100 |
µF |
| CCCy |
Capacitance on CCy pins(3) |
6.3V |
200 |
400 |
480 |
pF |
(2) Minimum capacitance is a requirement
from USB PD (cSrcBulkShared). Keep at least 120µF tied directly to
PP5V.
(4) The device can be
configured to quickly disable the sinking power path upon certain
events. When such a configuration is used, a capacitance on the higher
side of this range is recommended.
(5) USB PD specification for cSnkBulkPd (100µF) is the maximum bulk
capacitance allowed on a VBUS sink after a PD contract is in place.
The capacitance is sufficient for all power conversion devices
deriving power from the PD Controller sink path. For systems requiring
greater than 100µF, VBUS surge current limiting is implemented as
described in the USB3.2 specification.