SLVSJG7 May 2026 TPS25751A
PRODUCTION DATA
The TPS25751A can operate in one of three different power states: Active, Idle, or Sleep. The Modern Standby mode is a special case of the Idle mode. The functionality available in each state is summarized in Section 6.7. The device automatically transitions between the three power states based on the circuits that are active and required. See Figure 8-33. In the Sleep state, the TPS25751A detects a Type-C connection. Transitioning between the Active mode to Idle mode requires a period of time (T) without any of the following activity:
Figure 8-33 Flow Diagram for Power States| ACTIVE PP_5V SOURCE MODE(1) | ACTIVE PP_HV SOURCE MODE3 | ACTIVE SINK MODE3 | IDLE PP_5V SOURCE MODE | IDLE PP_HV SOURCE MODE | IDLE SINK MODE | SLEEP MODE2 | |
|---|---|---|---|---|---|---|---|
| PP_5V | Enabled | Disabled | Disabled | Enabled | Disabled | Disabled | Disabled |
| PP_HV (TPS25751AD) | Disabled | Enabled | Enabled | Disabled | Enabled | Enabled | Disabled |
| PP_EXT (TPS25751AS) | Disabled | Enabled | Enabled | Disabled | Enabled | Enabled | Disabled |
| PP_CABLE | Enabled | Enabled | Enabled | Enabled | Enabled | Enabled | Disabled |
| External CC1 Termination | Rd | Rd | Rp 3.0A | Rd | Rd | Rp 3.0A | Open |
| External CC2 Termination | Open | Open | Open | Open | Open | Open | Open |