SLVSJG7 May 2026 TPS25751A
PRODUCTION DATA
The receiver block of the TPS25751A receives a signal that follows the allowed Rx masks defined in the USB PD specification. The receive thresholds and hysteresis come from this mask.
Example USB-PD Multi-Drop Configuration shows an example of a multi-drop USB-PD connection (only the CC wire). This connection has the typical Sink (device) to Source (host) connection, but also includes cable USB-PD Tx/Rx blocks. Only one system can be transmitting at a time. All other systems are Hi-Z (ZBMCRX). The USB-PD Specification also specifies the capacitance that can exist on the wire as well as a typical DC bias setting circuit for attach detection.
Figure 8-10 Example USB-PD Multi-Drop Configuration