SLVSJG8 March 2026 TPS25730A
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VIN_3V3, VBUS | ||||||
| VVBUS_UVLO | VBUS UVLO threshold | rising | 3.6 | 3.9 | V | |
| falling | 3.5 | 3.8 | ||||
| hysteresis | 0.1 | |||||
| VVIN3V3_UVLO | Voltage required on VIN_3V3 for power on | rising, VVBUS = 0 | 2.56 | 2.66 | 2.76 | V |
| falling, VVBUS = 0 | 2.44 | 2.54 | 2.64 | |||
| hysteresis | 0.12 | |||||
| LDO_3V3, LDO_1V5 | ||||||
| VLDO_3V3 | Voltage on LDO_3V3 | VVIN_3V3 = 0V, 10µA ≤ ILOAD ≤ 18mA, VBUS ≥ 3.9V | 3.0 | 3.4 | 3.6 | V |
| RLDO_3V3 | Rdson of VIN_3V3 to LDO_3V3 | ILDO_3V3 = 50mA | 1.4 | Ω | ||
| VLDO_1V5 | Voltage on LDO_1V5 | up to maximum internal loading condition | 1.49 | 1.5 | 1.65 | V |