SLVSJG8A March 2026 – July 2026 TPS25730A
PRODUCTION DATA
The sink current is configured according to Table 8-7. The configuration sets maximum current in the USB PD request message. The operating current is defined as the current required for the sink to be functional. The maximum current is defined as the maximum current the sink can use. The operating and maximum current can be the same if the operational current is the maximum current required for the sink to be functional. The capabilities mismatch bit is set when the PD source capabilities do not meet the power required for the device, defined by the minimum voltage and operating current settings. When the operating current is set to 0A the capability mismatch bit is not set.
| ADCIN3 | ADCIN4 | Operating Current | Maximum Current |
|---|---|---|---|
| 0 | 0 | 0 | 1.5A |
| 0 | 1 | 0 | 3A |
| 0 | 2 | 0 | 4A |
| 0 | 3 | 0 | 5A |
| 0 | 4 | 0.5A | 1.5A |
| 0 | 5 | 0.5A | 3A |
| 0 | 6 | 0.5A | 4A |
| 0 | 7 | 0.5A | 5A |
| 1 | 0 | 1A | 1.5A |
| 1 | 1 | 1A | 3A |
| 1 | 2 | 1A | 4A |
| 1 | 3 | 1A | 5A |
| 1 | 4 | 1.5A | 1.5A |
| 1 | 5 | 1.5A | 3A |
| 1 | 6 | 1.5A | 4A |
| 1 | 7 | 1.5A | 5A |
| 2 | 1 | 2A | 3A |
| 2 | 2 | 2A | 4A |
| 2 | 3 | 2A | 5A |
| 2 | 5 | 2.5A | 3A |
| 2 | 6 | 2.5A | 4A |
| 2 | 7 | 2.5A | 5A |
| 3 | 1 | 3A | 3A |
| 3 | 2 | 3A | 4A |
| 3 | 3 | 3A | 5A |
| 3 | 6 | 3.5A | 4A |
| 3 | 7 | 3.5A | 5A |
| 4 | 2 | 4A | 4A |
| 4 | 3 | 4A | 5A |
| 4 | 7 | 4.5A | 5A |
| 5 | 3 | 5A | 5A |