SLVSJG8 March 2026 TPS25730A
PRODUCTION DATA
The TPS25730A contains an internal high-voltage LDO which is capable of converting VBUS to 3.3V for powering internal device circuitry. The VBUS LDO is used when in the dead-battery condition. (VIN_3V3 is low and the dead-battery flag is active). The VBUS LDO is powered from VBUS.