SLVSJI6 August 2025 SN74AC132
PRODUCTION DATA
The SN74AC132 contains four independent 2-input NAND gates. Each gate performs the Boolean function Y = A×B. All inputs have Schmitt-trigger architecture to support slow transitioning or noisy input signals.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
|---|---|---|---|
| SN74AC132 | PW (TSSOP, 14) | 5mm × 6.4mm | 5mm × 4.4mm |
| BQA (WQFN, 14) | 3mm x 2.5mm | 3mm x 2.5mm |
Simplified
Schematic