SLVSJM6 November 2025 MSPM0G5187
UNICOMMUART Module
Functional
LTOUT Interrupt will keep on coming after every time-out expiry
After one LTOUT interrupt comes, the counter restarts and keeps on counting and gives another LTOUT interrupt even without any Rx frame in between. This would lead to continuous LTOUT interrupts at every time out expiry interval. The behavior is not similar to RTOUT as RTOUT interrupt comes only once until a new Rx transaction takes place. This limitation is arising as the same counter is being used for both RTOUT and LTOUT events.