SLVSJU3 March 2026 MUX808-Q1 , MUX809-Q1
PRODUCTION DATA
The MUX808-Q1 and MUX809-Q1 operate across a wide supply range of ±10V to ±50V (10V to 100V in single-supply mode). They also perform well with asymmetric supplies such as VDD = 50V and VSS= –10V. For improved supply noise immunity, use a supply decoupling capacitor ranging from 1µF to 10µF at both the VDD and VSS pins to ground. An additional 0.1µF capacitor placed closest to the supply pins will provide the best supply decoupling solution. Always ensure the ground (GND) connection is established before supplies are ramped.