SLVSJU7B February 2026 – June 2026 SN74LVC1G08B-Q1
PRODUCTION DATA
The SN74LVC1G08B-Q1 device uses CMOS technology and has balanced output drive. Take care to avoid bus contention because it can drive currents that can exceed maximum limits.
The SN74LVC1G08B-Q1 allows switching control of analog and digital signals with a digital control signal. All input signals must remain as close as possible to either 0V or VCC for peak operation.